Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Norgren Excelon® Compressed Air Filter Combination Units

H72A Series - General Purpose Air Filter & Coalescing Filter Combination Units   
NEW!
 
Compressed Air Filter-Filter Combination Units
H72A Series - General Purpose Air Filter &  Coalescing Filter Combination Units:Norgren Excelon® Compressed Air Filter Combination Units
Click for larger image.
   
$ 163.00  H72A-2AB-AL1-NNN-LNN
True Modularity with Norgren Quikclamp® Connections
General Purpose and Oil Removal Filters Provide High Efficiency Oil Removal and Particle Removal Down to 0.01 µm
Quick Release Bayonet Bowl
Highly Visible, Prismatic Liquid Level Indicator Lens
Service Indicator Turns From Green to Red When Filter Element Needs to be Replaced

View related products - Motion

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The H72A Series Compressed Air Filter-Filter Combination Units are designed for use as a single in-line unit or as part of Norgren's Excelon® modular compressed air preparation supply system. As a modular component, this filter-filter can quickly be attached to regulators, smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

The H72A series partical and coalescing filter combination units provide efficient oil removal and partical removal down to 0.01 µm. Filtration of compressed air is extremely important for operation of pneumatic components and air line tools.

View Omega's additional Compressed Air Preparation Products

SPECIFICATIONS
Fluid: Compressed Air

Transparent Bowl Maximum Pressure
Manual or Semiautomatic Drain: 10 bar (150 psig)
Automatic Drain: 8 bar (116 psig)

Metal Bowl Maximum Pressure
Manual or Semiautomatic Drain: 17 bar (250 psig)
Automatic Drain: 8 bar (116 psig)

Operating Temperature*:
Transparent Bowl: -34 to 50°C (-30 to 125°F)
Metal Bowl: -34 to 64°C (-30 to 150°F)
Particle Removal: 0.01 µm MATERIALS
Body: Zinc
Transparent Bowl: Polycarbonate
Guard for Transparent Bowl: Zinc
Metal: Zinc Metal Bowl Liquid Level Indicator
Lens: Transparent nylon
F72G Element: Sintered polypropelene
F72C Element: Synthetic fiber and polyurethane foam
Elastomers: Neoprene and Nitrile Service Indicator Materials Body: Transparent nylon
Internal Parts: Acetal
Spring: Stainless steel
Elastomers: Nitrile
* Air supply must be dry enough

Filter Dimensions


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 H72A-2AB-AL1-NNN-LNN In Stock   $163.00    1/4" Port size, General purpose/standard coalescing filters  
 H72A-3AB-AL1-NNN-LNN In Stock   $163.00    3/8" Port size, General purpose/standard coalescing filters  
 H73A-2AB-AD1-NNN-DNN In Stock   $237.00    1/4" Port size, General purpose/standard coalescing filters  
 H73A-3AB-AD1-NNN-DNN In Stock   $233.00    3.8" Port size, General purpose/standard coalescing filters  
 H73A-4AB-AD1-NNN-DNN In Stock   $237.00    1/2" Port size, General purpose/standard coalescing filters  
 H74A-3AB-AD1-NNN-DNN In Stock   $292.00    3/8" Port size, General purpose/standard coalescing filters  
 H74A-4AB-AD1-NNN-DNN In Stock   $292.00    1/2" Port size, General purpose/standard coalescing filters  
 H74B-4AB-AD1-NNN-DNN In Stock   $311.00    1/2" Port size, General purpose/high flow coalescing filter  
 H74F-3AB-AD1-NNN-DMN In Stock   $449.00    3/8" Port size, General/standard coalescing/absorbing filters  
 H74F-4AB-AD1-NNN-DMN In Stock   $457.00    1/2" Port size,General/standard coalescing/absorbing filters  
 Accessories
 Quick Clamps for easy assembly
 OM-AIR-4214-52 In Stock   $9.00    Quick Clamp with wall bracket for H72  
 OM-AIR-4314-52 In Stock   $11.50    Quick Clamp with wall bracket for H73 and H74  
 OM-AIR-4214-51 In Stock   $7.00    Quick Clamp for H72 Series  
 OM-AIR-4314-51 In Stock   $7.50    Quick Clamp for H73 and H74 Series  
  Pipe Adapters for easy assembly
All dollar amounts on this site are shown in US currency.

 Note: Models include PTF threads, service indicator, automatic drain and long transparent bowl without guard on both filters.
 Ordering Example: (1) H72A-2AB-AL1-NNN-LNN Combination filter including a general purpose and a standard pressure coalescing filter, 1/4" PTF ports, service indicators, automatic drain, long transparent bowl without guard and 5 µm filter element, $163.00

 Related Links - Related Products
 Related Products
OM-AIR Series Acessories OM-AIR Series Acessories:
Norgren Excelon® Modular System Accessories, wall mounting brackets, gauges and Quickclamp® brackets
Pneumatic Air Line Fittings Pneumatic Air Line Fittings:
Push-to-Connect Pneumatic Airline Fittings, Quick Connect and Disconnect Fittings for Airline Tubing
TYUTH95 Series Polyurethane Tubing 95 Durometer TYUTH95 Series Polyurethane Tubing 95 Durometer:
Pneumatic Airline Tubing, used for compressed air systems
P72F-2AC-PFA Series P72F-2AC-PFA Series:
Norgren Excelon® Air Line Smooth Start/ Exhaust Dump Valves for Compressed Air Systems
T72T-2AA-P1N Series T72T-2AA-P1N Series:
Excelon® Lockout Safety Valves for Compressed Air Systems.
   
Keywords:Compressed air products by Omega; air filter, air regulators, air filter/regulators, air lubricators, air pressure relief valves, air pressure regulators, compressed air combination units, Coalescing and oil absorbing filters Norgren Excelon®