600V Fast Acting Fuses |
| HCLR Series |
|
 |
|
|
|
 |
A fast acting, high-interrupt capacity, current
limiting type fuse. The HCLR style fuse
provides an excellent choice for applications
such as: lighting and resistive heating loads.
SPECIFICATIONS
Dimensions: 13⁄32" ferrule, 38 mm (1.5") length
Weight: Approx 3.2 oz (0.2 lb)
Voltage Rating: HCLR-600 Vac
Ampere Rating: 0.1 to 30 A
Interrupting Rating: 200k RMS Amps
Current Limiting: Class CC Fuse
Agency Approvals: UL Listed, Class CC, Guide JDDZ, File E162363; CSA Certified HCLR-MISC per C22.2, No.248.4
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) HCLR5-10PK 600V fast acting fuses with 5 A rating, package of 10, $72.00
|
|
 |
|
 |
|
 |
|
Keywords:600V Fast Acting Fuses
|
Back to top
|