1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Worm Gear Speed Reducers

HDR Series   
1 year warranty
Worm Gear Speed Reducers
HDR Series:Worm Gear Speed Reducers
Click for larger image.
   
$135.00  HDRF133-20/1-R-56C
8 Ratios Available from 5:1 to 60:1
7 Gear Box Sizes from 1.33 to 3.25"
Universally Interchangeable Design for OEM Replacement
Double Bearings Used on Both Shaft Ends
Anti-Rust Primer Applied Inside and Outside Gearbox
Shaft Sleeve Protects All Shafts
S45C Carbon Steel Shafts
Flange Mount Models for 56C and 145TC Motors

View related products - Drives & Motors

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The HDR Series worm gear reducers are used in low to moderate horsepower applications to reduce speeds and increase torque. Worm gear reducers are available in direct or indirect drive, direct drive models are 56C or 145TC flange mount with either right, left or dual output shafts or a hollow bore output. The indirect drive models are shaft input-shaft output boxes for use with sprocket or pulley drive systems. They provide an effective low cost solution to speed reduction and increased torque, with higher tolerances for shock loading than helical gear reducers.

In order to select a gearbox speed reducer, you will need to determine the required torque and service factor for the application. Click on "Specs" above for a table that will assist in determining the service factor. For service factors above 1.0, multiply the required torque by the service factor.

Use the Part Number Builder (below the ordering table) to find additional models


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Gearbox Models with Flange Input - Shaft Output for 56C Frame Motors
 HDRF133-20/1-R-56C 2 Weeks   $135.00    20:1 Gear Speed Reducer with 1.33" box size, right-hand shaft output  
 HDRF175-10/1-R-56C In Stock   $163.00    10:1 Gear Speed Reducer with 1.75" box size, right-hand shaft output  
 HDRF175-15/1-R-56C 2 Weeks   $163.00    15:1 Gear Speed Reducer with 1.75" box size, right-hand shaft output  
 HDRF175-20/1-R-56C In Stock   $163.00    20:1 Gear Speed Reducer with 1.75" box size, right-hand shaft output  
 HDRF175-40/1-R-56C 2 Weeks   $163.00    40:1 Gear Speed Reducer with 1.75" box size, right-hand shaft output  
 HDRF175-50/1-R-56C In Stock   $163.00    50:1 Gear Speed Reducer with 1.75" box size, right-hand shaft output  
 HDRF175-60/1-R-56C In Stock   $163.00    60:1 Gear Speed Reducer with 1.75" box size, right-hand shaft output  
 HDRF206-30/1-R-56C In Stock   $207.00    30:1 Gear Speed Reducer with 2.06" box size, right-hand shaft output  
 HDRF206-30/1-DE-56C In Stock   $207.00    30:1 Gear Speed Reducer with 2.06" box size, dual shaft output  
 HDRF206-40/1-R-56C In Stock   $207.00    40:1 Gear Speed Reducer with 2.06" box size, right-hand shaft output  
 HDRF206-50/1-R-56C In Stock   $207.00    50:1 Gear Speed Reducer with 2.06" box size, right-hand shaft output  
 HDRF206-60/1-R-56C 2 Weeks   $207.00    60:1 Gear Speed Reducer with 2.06" box size, right-hand shaft output  
 HDRF206-60/1-DE-56C In Stock   $207.00    60:1 Gear Speed Reducer with 2.06" box size, dual shaft output  
 HDRF237-40/1-R-56C In Stock   $249.00    40:1 Gear Speed Reducer with 2.37" box size, right-hand shaft output  
 HDRF237-50/1-R-56C In Stock   $249.00    50:1 Gear Speed Reducer with 2.37" box size, right-hand shaft output  
 HDRF237-60/1-R-56C In Stock   $249.00    60:1 Gear Speed Reducer with 2.37" box size, right-hand shaft output  
 HDRF262-40/1-R-56C In Stock   $268.00    40:1 Gear Speed Reducer with 2.62" box size, right-hand shaft output  
 HDRF262-50/1-R-56C In Stock   $268.00    50:1 Gear Speed Reducer with 2.62" box size, right-hand shaft output  
 HDRF262-60/1-R-56C In Stock   $268.00    60:1 Gear Speed Reducer with 2.62" box size, right-hand shaft output  
 Gearbox Models with Flange Input - Hollow Bore Output for 56C Frame Motors
 HDRF175-10/1-H-56C 2 Weeks   $215.00    10:1 Gear Speed Reducer with 1.75" box size, hollow bore output  
 HDRF175-20/1-H-56C 2 Weeks   $215.00    20:1 Gear Speed Reducer with 1.75" box size, hollow bore output  
 HDRF237-60/1-H-56C In Stock   $295.00    60:1 Gear Speed Reducer with 2.37" box size, hollow bore output  
 Gearbox Models with Shaft Input - Shaft Output
 HDRS133-10/1-R 2 Weeks   $116.00    10:1 Gear Speed Reducer with 1.33" box size, right-hand shaft output  
 Mounting Bases
 HDRBASE133 In Stock   $20.00    Mounting Base for size 133 gearbox  
 HDRBASE154 2 Weeks   $23.00    Mounting Base for size 154 gearbox  
 HDRBASE175 In Stock   $27.00    Mounting Base for size 175 gearbox  
 HDRBASE206 In Stock   $30.00    Mounting Base for size 206 gearbox  
 HDRBASE237 In Stock   $37.00    Mounting Base for size 237 gearbox  
 HDRBASE262 In Stock   $45.00    Mounting Base for size 262 gearbox  
 HDRBASE325 2 Weeks   $50.00    Mounting Base for size 325 gearbox  
All dollar amounts on this site are shown in US currency.

 Note: Mounting base comes complete with bolts.
 Ordering Example: (1) HDRS133-5/1-R 5:1 ratio, 350 RPM shaft input-shaft output gearbox with 1.33" box size, $116.00
 Part Number Builder
(1) (2) (3) (4) (5)   
H
H
D
D
R
R
Qty:

Option Descriptions
(1) Input Type
  Select
F for Flange Input
S for Shaft Input
(2) Box Size - Distance From Center Line of Input Shaft to Center Line of Output Shaft
  Select
133 for 1.33in
154 for 1.54in
175 for 1.75in
206 for 2.06in
237 for 2.37in
262 for 2.62in
325 for 3.25in
(3) Ratio
  Select
-5/1 for 5 to 1
-10/1 for 10 to 1
-15/1 for 15 to 1
-20/1 for 20 to 1
-30/1 for 30 to 1
-40/1 for 40 to 1
-50/1 for 50 to 1
-60/1 for 60 to 1
(4) Output Type
  Select
-R for Right-Hand Shaft
-L for Left-Hand Shaft
-DE for Dual Shaft
-H for Hollow Bore
(5) Input Flange Type
  Select
Nothing(leave field blank) for Shaft Input
-56C for 56C Flange
-145TC for 145TC Flange
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual, Related Products
 Product Manual
   Download HDR Series - Installation-Maintainance Manual
   Download HDR Series - Dimensional Drawings Specs
 Related Products
OMT Series OMT Series:
General Purpose AC Motors, 56C Flange, Single Phase, Fractional and Integral HP
OMAT Series OMAT Series:
General Purpose AC Motors, 56C Frame, Three-Phase, Fractional and Integral HP
OMPM-DC Series NEMA 56C Frame DC Motors OMPM-DC Series NEMA 56C Frame DC Motors:
Permanent Magnet DC Motors - 1/3 to 2 HP, 1800 RPM Heavy Duty Industrial Motors
OMPM-DCE Series OMPM-DCE Series:
Encoder Capable DC Motors - 1/4 to 2 HP Permanent Magnet DC Motors with provisions for encoder mounting.
   
Keywords:Worm Gear Speed Reducers, gearboxes, gearbox, gear box, gear boxes

   Back to topBack to top