Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Efficiency Air Filter-Regulator

HEFR Series   
NEW!
 
High Efficiency Airline Filter-Regulator
HEFR Series:High Efficiency Air Filter-Regulator
Click for larger image.
   
$ 135.00  HEFR-100M
High Efficiency Filtration to 0.01 µm
Removes Oil, Water and Particles from Compressed Air
Excellent Flow and Regulation Characteristics
¼ PTF Inlet/Outlet Ports
Maximum Outlet Pressure 7 bar (100 psig)
Transparent Polycarbonate Bowl with Manual Drain

View related products - Motion

Click to scroll below to order See Specs PDF View a printer friendly page

The HEFR Series high efficiency air filter-regulator will remove liquid and solid contaminants down to 0.01µm. These air filter/pressure regulators are designed for in-line use as a single regulating filtering source for compressed air. They include ¼" PTF inlet and outlet threads, a transparent bowl, relieving diaphragm, and a gauge. Two adjustable pressure range models are available, 0.3 to 7 bar (5 to 100 psig) and 0.1 to 0.7 bar (1 to 10 psig). They are suitable for a wide range of pneumatic tools and components and an excellent point of use filter/regulator. These units come with a wall mounting bracket or can be panel mounted with a 30 mm (1.19") diameter mounting hole.

SPECIFICATIONS
Dimensions: 214 H x 97.8 W x 73.2 mm D (8.41 x 3.85 x 2.88")
Fluid: Compressed air
Maximum Inlet Pressure: 10 bar (150 psig)
Maximum Outlet Pressure: 7 bar (100 psig)
Operating Temperature: -34 to 50°C (-30 to 125°F)
   Note: Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°F)
Maximum Flow: 178 l/min (6.3 scfm)
Filtration: Water, oil and particulate to 0.01 µm
Ports: ¼ PTF inlet/outlet, 1/8 FPT gauge, 1/8 MPT drain
Bowl Size: 31 ml (1 fluid oz) MATERIALS
Body: Zinc
Bonnet: Acetal
Bowl: Polycarbonate Brass/Nitrile
Filters: Synthetic fiber and polyurethane, sintered polypropylene
Elastomers: Neoprene and Nitrile, comes with wall bracket and gauge


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 HEFR-100M 1 Week   $135.00    High efficiency filter regulator with manual drain, regulated pressure range 0.3 to 7 bar (5 to 100 psig)  
 HEFR-10M 1 Week   $145.00    High efficiency filter regulator with automatic drain, regulated pressure range 0.1 to 0.7 bar (1 to 10 psig)  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual, wall bracket and gauge.
 Ordering Example: (1) HEFR-100M high efficiency filter regulator with manual drain, regulated pressure range 0.3 to 7 bar (5 to 100 psig), $135.00

   
Keywords:High Efficiency Air Filter-Regulator, Clean Air Filter, Clean Air Regulator, Regulator, Air Regulator,