Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Fruit and Vegetable Ripeness/Hardness Tester

HFH80 Series   
1 year warranty CE
 
Fruit and Vegetable Ripeness/Hardness Tester
HFH80 Series:Fruit and Vegetable Ripeness/Hardness Tester
Click for larger image.
   
Click to scroll below to order See Specs PDF View a printer friendly page

The HFH80 Series Ripeness/Hardness Tester is a handheld compact penetrometer for fruit firmness and some vegetable hardness testing, the universally accepted measure of ripeness. This tester is the growers’ indispensable tool for knowing when to pick and ship. The HFH80 Series fruit tester measures the force required to push a plunger tip of specified size into the fruit pulp. The force reading assists in determining the appropriate picking time or monitoring fruit softening during storage. Because of the number of fruit and vegetable varieties, geographical locations and other variations, the appropriate firmness for harvesting will vary. User must combine experience and expertise to establish the firmness value that applies to their specific variety and locale.

Specifications
Operating Conditions
    Temperature: 0 to 45°C (32 to 113°F)
    Humidity: Below 90% RH
Dimensions: 204 H x 62 W x 33 mm D (8.0 x 2.4 x 1.3")
Weight: 230 g (8.1 oz) (not including batteries)
Display: 4-digits,10 mm (0.4") LCD
Ranges:
    HFH81: 0.2 to 5.0 kgf/cm, tip size 3.5 mm (0.14")
    HFH83: 0.2 to 11.0 kgf/cm², tip size 11.1 mm (0.4") 0.4 to 22.0 kgf/cm², tip size 7.9 mm (0.3")
Resolution:
0.01 if reading <10
0.1 if 10 <reading <99.9
1 if reading >100
Unit Conversion:
kgf (kgf/cm²)
lbf (lbf/cm²)
N (N/cm²)
Pa
Accuracy: ±(1%H+0.1)kgf/cm²
Power Supply: 4 x 1.5V “AAA” batteries (included)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 HFH81 In Stock   $400.00    Fruit hardness tester, small fruits, soft fruits  
 HFH83 In Stock   $500.00    Fruit hardness tester, large fruits, firm/hard fruits  
 HFH80-SW    Consult sales   Cable and software  
 MN1500 In Stock   $1.75    ALKALINE 1.5V AA, 2/PACK  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with digital meter, plunger tips, (4) 1.5V “AAA” batteries, operator’s manual, and carrying case. Communication cable and software is optional.

   
Keywords:Fruit and Vegetable Ripeness/Hardness Tester