1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

High Accuracy Digital Thermometers

HH-20A Series   
 
High Accuracy Digital Thermometers
HH-20A Series:High Accuracy Digital Thermometers
   
$210.00  HH-21A
PLACE ORDER
3 year warranty NEW! CE RoHS
Each Unit Comes With a Certificate Stating NIST-Traceability (No Points)
Single and Dual Input Models with Display Hold
Dual Input Models Feature Trend, Min/Max and Differential Measurements
HH-21A and HH-23A Accept J, K and T Inputs
HH-22A Accepts J and K Inputs
0.1 Resolution in °F and °C Over Full Range
High 0.1% Reading Accuracy
Self-Diagnostics and Retention of User Programming
RoHS Compliant
Optional Power Supply

View related products - Handheld Instruments for Temperature Measurement

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The HH-20A series microprocessor-based handheld thermometers offer wide-ranging temperature readings and feature state-of-the-art innovations. The easy-to-read custom 5-digit LCD readout with trend display and self-diagnostics are all standard. The case is drop/splash and dust-proof, and has a built-in tilt stand/handle for bench use or hands-free field measurements.

The HH-21A is a single input unit that accepts J, K and T thermocouple types. From the front panel, the user can select the thermocouple type, display units (°C or °F), and display resolution (0.1° or 1°). The HH-21A also has a display hold function. As with all HH-20A series units, the HH-21A features exceptionally high accuracy, 0.1% of reading plus 1°F.

The HH-22A and HH-23A accept dual inputs. The HH-22A accepts either J or K thermocouples, while the HH-23A works with J, K or T types. Both models can display T1 (input 1), T2 (input 2), T1-T2 (difference), or scan between T1, T2 and T1-T2. Standard features for both the HH-22A and HH-23A include display hold, min and max storage, and trend indication. The min and max functions record minimum and maximum values for T1, T2 and T1-T2. Trend indication shows if the displayed input is increasing, decreasing or stable.

When you turn on an HH-20A, it remembers what you were doing; the thermocouple type, resolution, and temperature units are stored in non-volatile memory so you don’t have to reprogram every time you start up

SPECIFICATIONS
Display: 5-digit LCD; custom indicators for thermocouple type°C/°F units, hold and low battery; HH-22A and HH-23A have additional indicators for input (T1, T2, T1-T2, scan), up/down trend arrows and min/max data storage
Keypad: Momentary switches with tactile feedback; on/off, thermocouple type, units, resolution, hold; HH-22A and HH-23A have additional keys for record min/max, view min/max, stop/clear record input type (T1, T2, T1-T2, scan)
Configuration Retention: Selected readout, input type, units and resolution retained on power-off
Diagnostics: Low battery, open thermocouple, invalid keypad entry, out of range, internal hardware fault
Accuracy: 0.1% rdg + 0.6°C (1°F)
Repeatability: 0.2°C for 1 week at constant temperature
Resolution: 0.1° throughout entire range
Temperature Coefficient: (0.02% rdg + 0.1°C) below 64°F (18°C) and over 82°F (28°C); included in accuracy, between 18 and 28°C (64 and 82°F)
Ambient Temperature: 0 to 50°C (32 to 122°F), 0 to 90% RH
Reading Rate: 1 per second
Max Common Mode Voltage: 42 V peak to earth ground
Power: 9 Vdc battery, alkaline (included)
Battery Life: 100 h, typical, alkaline battery
Dimensions: 178 H x 74 W x 28 mm D (7.0 x 2.9 x 1.1")
Weight: 284 g (10 oz)
Accessories Included: 9 Vdc alkaline battery, beaded wire Type K probe (for each input), integral tilt stand/ handle, wrist strap, rubber holster, NIST certificate, and operator’s manual


To Order (Specify Model Number)
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the HH-21A  HH-21A In Stock   $210.00    1 inputs, J/K/T RoHS compliant
Click to expand/minimize a list of what others bought with the HH-22A  HH-22A In Stock   $260.00    2 inputs, J/K RoHS compliant
Click to expand/minimize a list of what others bought with the HH-23A  HH-23A In Stock   $270.00    2 inputs, J/K/T RoHS compliant
Click to expand/minimize a list of what others bought with the HH20SW-J  HH20SW-J In Stock   $180.00    Multiprobe switchbox, J Not RoHS compliant
Click to expand/minimize a list of what others bought with the HH20SW-K  HH20SW-K In Stock   $180.00    Multiprobe switchbox, K Not RoHS compliant
Click to expand/minimize a list of what others bought with the HH20SW-T  HH20SW-T In Stock   $180.00    Multiprobe switchbox, T Not RoHS compliant
    SMPW-J-M In Stock   $1.95    Mating male connector, J Compliant upon request
    SMPW-K-M In Stock   $1.95    Mating male connector, K Compliant upon request
    SMPW-T-M In Stock   $1.95    Mating male connector, T Compliant upon request
 Accessories
Click to expand/minimize a list of what others bought with the SC-450L  SC-450L In Stock   $18.00    Soft carrying case RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the HH20-HB  HH20-HB 6 Weeks   $26.00    Spare protective rubber holster Not RoHS compliant
    HH20A-U 6 Weeks   $115.00    Universal 9V NiMH battery with 110 Vac charger (with plug-in clips for USA, UK, Europe and Australia) for HH-21A, HH-22A or HH-23A RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the CAL-3-HH  CAL-3-HH    Consult sales   NIST-traceable calibration with points RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the HH22A-AC  HH22A-AC In Stock   $100.00    9 V NiMH battery with 110 Vac charger for HH-21A, HH-22A or HH-23A (US plug) RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the JTSS-HH  JTSS-HH In Stock   $32.00    General purpose meter probe, J Compliant upon request
Click to expand/minimize a list of what others bought with the KTSS-HH  KTSS-HH 1 Week   $32.00    General purpose meter probe, K Compliant upon request
Click to expand/minimize a list of what others bought with the TTSS-HH  TTSS-HH In Stock   $32.00    General purpose meter probe, T Compliant upon request
Click to expand/minimize a list of what others bought with the HH20CAL  HH20CAL In Stock   $185.00    Portable calibrator module Not RoHS compliant
Click to expand/minimize a list of what others bought with the HH20SW-J  HH20SW-J In Stock   $180.00    Multiprobe switchbox, J Not RoHS compliant
Click to expand/minimize a list of what others bought with the HH20SW-K  HH20SW-K In Stock   $180.00    Multiprobe switchbox, K Not RoHS compliant
Click to expand/minimize a list of what others bought with the HH20SW-T  HH20SW-T In Stock   $180.00    Multiprobe switchbox, T Not RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes with beaded wire Type K probe (for each input), integral tilt stand/handle, wrist strap, 9V battery, shock resistant holster (HH20-HB) and operator’s manual.
 Ordering Example: (1) HH-22A Digital thermometer with Type J/K input, $260.00

   
Keywords:Digital Thermometers Single and Dual Input Models, HH-99A-K, temperature humidity monitoring

   Back to topBack to top




MMV | 78 | 022