Thermocouple and RTD Thermometers, High Accuracy |
| HH100 Series |
|
 |
|
|
High Accuracy Thermocouple and RTD Thermometers
 |
| Click for larger image. |
|
|
$
250.00
HH127
|
| |
Dual 2, 3 and 4-Wire RTD Input (HH126)
|
| |
HH176 Has One RTD and One Thermocouple Input
|
| |
Large Easy to Read LCD Display T1, T2, T1-T2
|
| |
Protective Rubber Boot
|
| |
MAX/MIN/AVG/REL/HOLD Functions
|
| |
IR to USB Data Transfer Output
|
| |
Data Logging and Real Time PC Monitoring
|
| |
Software Included (Windows® 2000 and XP Compatible)
|
| |
Data Logging Capacity 9999/Channel
|
View related products - Handheld Instruments for Temperature Measurement
|
| |
|
|
|
 |
The HH100 Series handheld meters
are high accuracy thermocouple,
RTD or combined input data logging
thermometers. The HH100 series
thermometers are heavy-duty
construction and have a 4½-digit
display capable of a maximum
indication to 19,999. There are
3 display locations on the LCD that
displays the temperatures and
difference of the two inputs as well
as the specific function when in use.
The output uses an infrared
connector for fast reliable
transmission for real time PC
viewing or the transfer of stored
data from the meter. Each channel
is capable of storing up to 9999 data
records per channel in the data
logging mode. Windows software
included to operate data transfer
and real time viewing.
SPECIFICATIONS
Thermocouple Measurement Range:
Type K: -200 to 1372°C (-328 to 2501°F)
Type J: -210 to 1200°C (-326 to 2192°F)
Type T: -250 to 400°C (-418 to 752°F)
Type E: -210 to 1000°C (-346 to 1832°F)
Type R/S: 0 to 1767°C (-238 to 2372°F)
Type N: -150 to 2372°C (-238 to 2372°F)
RTD Measurement Range: Pt100 385, -200 to 800°C (-328 to 1472°F) Pt200/500/1000Ω 385/3916/3926, -200 to 600°C (-328 to 1112°F)
Accuracy: Stated accuracy at 18 to 28°C (64 to 82°F) <80%RH
Type: K/J/T/E/N ±(0.05% of reading 0.3°C (0.6°F) <-100°C (-148°F) K/J/T/E add 0.15%, N add 0.45% of reading
Type R/S: ±0.05% of reading 1°C (1.8°F)
Type: RTD Pt100/200/500/1000Ω 385/3916/3926 ±(0.05% reading 0.3°C (0.6°F) <-100°C (-148°F) Pt100/200Ω 385/3916/3926 add 0.15% of reading <-100°C (-148°F) Pt500/1000Ω 385 add 0.45% of reading
Display: 4½ digits maximum indication 19,999 Data Logger Interval Rate 1 second to 59 minute 59 seconds
Sampling Rate: 4 per second
Data Storage: 9999 records per channel
Power Source: 4 "AAA" 1.5V batteries
Battery Life: 220 hours
Input Connector: Mini SMP thermocouple models 4 Pin Mini DIN RTD models female on meter
Operating Temperature Conditions: 0 to 50°C (32 to 122°F) below 80% RH
Storage Conditions: -10 to 60°C (-4 to 140°F) below 70% RH
Dimensions: 164 L x 76 W x 32 mm H (6.5 x 3.0 x 1.25")
Weight: 415 g (0.93 lb) with batteries
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with 4 "AAA" alkaline batteries, CD software and 1.8 m (6') USB, rubber boot and operator's manual. T/C models include one beaded wire thermocouple per channel. RTD models include one per channel RTD connector. Add HH126-CONN to RTD probe part number/meter type and $10 for compatible probe on RTD versions.
Ordering Example: (1) HH126 Handheld thermometer dual input RTD with data logging, $300.00
|
|
 |
|
 |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
HH126 - RTD Data/logger Thermometer
|
|
Download
HH127 - Thermocouple Datalogger Thermometer
|
|
Download
HH126 HH127 HH176 - Data Logger Software Manual
|
|
Download
HH176 - TC + RTD Data Logger Thermometer
|
|
|
 |
 |
|