1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Mini Thermometer — Moderately Priced - Ideal for Education, Training and Demonstration Programs

HH308   
 
HH308:Mini Thermometer — Moderately Priced - Ideal for Education, Training and Demonstration Programs
   
$99.00  HH308
PLACE ORDER
1 year warranty CE
Wide Measurement Range, -200 to 1370°C
(-328 to 2498°F)
Auto Ranging
Auto Power Off
Dual Input – HH308
Dual Display – HH308
REL Function
Hold Function
Min/Max function
NIST Traceable Certificate of Calibration
Resolution 0.1°C/0.1°F

View related products - Handheld Instruments for Temperature Measurement

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The HH300 Series is a low cost digital thermometer, small enough to fit in your pocket. They are available in single or dual input models with standard features such as min/max reading, reading hold, and both are °C to °F switchable. Their temperature range is from -200 to 1370°C (-328 to 2498°F). This low cost meter will read Type K thermocouple and accepts any subminiature Type K thermocouple connector.


To Order (Specify Model Number)
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the HH308  HH308 In Stock   $99.00    Dual input handheld 0.1°C/F thermometer  
Click to expand/minimize a list of what others bought with the SC-GG-K-30-36  SC-GG-K-30-36 In Stock   $16.00    Spare Type K thermocouple  
Click to expand/minimize a list of what others bought with the MINI-TRIPOD  MINI-TRIPOD In Stock   $12.00    Replacement MINI-TRIPOD expands 142 to 279mm (5.6 to 11")  
All dollar amounts on this site are shown in US currency.

 Note: HH300 Series comes complete with beaded wire type K thermocouple (one per input), mini-tripod and instruction manual. Order a Spare! Model No. SC-GG-K-30-36, $15 wire spool caddy (one per channel)
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) HH308 Dual input type K thermocouple thermometer, $99.00

   
Keywords:Mini Thermometer — Moderately Priced - Ideal for Education, Training and Demonstration Programs, thermocouple meter, temperature meter, thermometre, thermocouple meters, temperature meters

   Back to topBack to top




MMV | 78 | 004