Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Ultra-High-Accuracy & Resolution Handheld Thermistor Thermometer

HH40   
1 year warranty Made in the USA RoHS
 
High Accuracy Handheld Thermistor Thermometer
HH40:Ultra-High-Accuracy & Resolution Handheld Thermistor Thermometer
Click for larger image.
   
$ 425.00  HH41
Works with Standard OMEGA ® “400” Series Thermistor Probes with Phone Jack Termination
Ultra-High Accuracy, up to ±0.015°C (±0.027°F)
Includes NIST Traceable Calibration Certificate
High Resolution, up to 0.01°F or °C
-20 to 130°C (-4 to 266°F) Temperature Range
Model HH42 has RS-232 Communications
Hold Function, Auto Shutoff, Rate of Change Arrow Indicators, Over/ Under Range and Low Battery Indication

View related products - Handheld Instruments for Temperature Measurement

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The Model HH41 handheld thermistor thermometer is a rugged, field tested unit that fits a wide variety of temperature measurement applications requiring ultra-high accuracy and high resolution at an economical price. The HH41 accepts OMEGA’s 400 Series thermistor probes with phone jack termination. The HH41 features display hold and °F/°C selection from the single front panel tactile feedback silicone function button. The unit’s LCD display features a low battery indication and also rate of temperature change arrows which, flashing at different speeds, inform the operator of the rate at which the temperature is changing. The unit has internal jumpers to disable selection of °F or °C from the front panel and enable display of either °F or °C only. Internal jumpers are also present to select either auto or manual shutoff mode.
In the auto shutoff mode, the unit will automatically shut off 10 minutes after the last function key entry. Model HH42 has all the features of the HH41 with the addition of RS-232 communications.
In situations where very high system accuracy is required, OMEGA offers a total system calibration service (probe plus meter); ask for CAL-4.

Specifications

Instrument Accuracy* vs. Temperature
  Temp °C (°F)     Accuracy °C (°F)  
-20 (-4) ±0.016 (0.029)
-10 (14) ±0.015 (0.027)
0 (32) ±0.015 (0.027)
10 (50) ±0.015 (0.027)
20 (68) ±0.015 (0.027)
30 (86) ±0.015 (0.027)
40 (104) ±0.017 (0.031)
50 (122) ±0.019 (0.034)
60 (140) ±0.023 (0.041)
70 (158) ±0.029 (0.052)
80 (176) ±0.037 (0.067)
90 (194) ±0.049 (0.088)
100 (212) ±0.066 (0.119)
110 (230) ±0.088 (0.158)
120 (248) ±0.117 (0.211)
130 (266) ±0.156 (0.281)
*Ambient temperature: 18 to 28°C (64 to 82°F)
 

Resolution
Temp Range°C (°F) Resolution°C (°F)
-20 to 102 (-4 to 215) 102 to 130(215 to 266)
0.01 (0.01) 0.02 (0.05)

Repeatability: 0.002 to 0.01°(C (-20 to 70°(C); 0.004 to 0.02°(C (-4 to 158°(F) typical for one week at constant ambient temperature
Temperature Range: -20 to 130°(C (-4 to 266°(F)
Reading Rate: 2 per second
Display: 412 digit LCD
Power: 9 Vdc battery, alkaline (included), optional 110 Vac or 220 Vac adaptor
Battery Life: 20 hr, typical, alkaline battery
Battery Indicator: Displays flashing battery indicator when less than 1 hour of battery life remains
Temperature Unit Selection: °(F/°(C selectable from front panel function button, or internal jumpers to enable °(F or °(C only
Shutoff Mode: Internal jumper selection for auto or manual shutoff mode; auto shutoff in 10 min with no function key entry
Thermistor Sensor: Works with OMEGAR 400 Series thermistor
(2252 ) probes with 14" phone jack
(Model PPM-2) connection
Operating Ambient: 10 to 40°(C (50 to 104°(F); 0 to 85% RH
RS-232 Communications: 9600 baud, no parity
Case Material: ABS Dimensions: 184.1 H x 83.8 W x 31.8 mm D (7.25 x 3.30 x 1.25")
Weight: 312 g (11 oz)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the HH41  HH41 1 Week   $425.00    Handheld thermistor thermometer RoHS compliant
Click to expand/minimize a list of what others bought with the HH42  HH42 In Stock   $499.00    Handheld thermistor thermometer with RS-232 communications RoHS compliant
 Accessories
Click to expand/minimize a list of what others bought with the ON-403-PP  ON-403-PP In Stock   $77.00    Thermistor Probe RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the HH40-AC  HH40-AC In Stock   $56.00    110 Vac adaptor for HH41 or HH42 RoHS compliant
    HH40-AC220 8 Weeks   $65.00    220 Vac adaptor for HH41 or HH42 RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the HH40-SOFT  HH40-SOFT In Stock   $165.00    Software for HH42 RoHS compliant
Click to expand/minimize a list of what others bought with the HH42-CABLE  HH42-CABLE In Stock   $135.00    RS-232 cable for HH42 RoHS compliant
Click to expand/minimize a list of what others bought with the SC-HH500  SC-HH500 In Stock   $18.00    Soft case for HH41 or HH42 RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the RCC-1000  RCC-1000 In Stock   $40.00    Rigid attache style case for HH41 or HH42 plus probes RoHS compliancy undetermined
    MN1604 In Stock   $3.00    Extra alkaline battery RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.

 Note: Each unit is supplied complete with 9 Vdc alkaline battery, NIST traceable calibration certificate and complete operator’s manual
 Ordering Example: (1) HH41 Thermometer, $425.00,  plus (1) HH40-AC AC Adaptor, $56.00, $425.00 + 56.00 = $481.00

   
Keywords:Ultra-High-Accuracy & Resolution Handheld Thermistor Thermometer, distributed control system food temperature probes micro thermistor temperature and humidity monitoring