Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Accuracy PT100 RTD Input Thermometers

HH804   
1 year warranty NEW! CE
 
PT100 RTD Thermometers
HH804:High Accuracy PT100 RTD Input Thermometers
Click for larger image.
   
PT100 (100 OHM) Platinum
NIST CALIBRATION CERTIFICATE (NO POINTS)
0.00385/0.003916/0.003926 curves
3 or 4 Wire-RTD
High 0.05% Reading Accuracy
MAX/MIN/AVG/REL/HOLD
Elapsed Time
Hi/Lo Limits Alarm (Audible)
Dual Temperature Display
Optional Windows Software
Optional AC Adaptor (USB Models Only)

View related products - Handheld Instruments for Temperature Measurement

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The HH804U is a high accuracy RTD input thermometer. These handhelds work with 100 . platinum PT100 RTDs and are selectable for 3 different temperature coefficient curves. These units comply with ITS-90. Both come standard with a built in USB port and DC power jack. Optional Windows software and AC adapter allow real time data logging to PC for extended periods. The HH804W model features a quick and easy to use wireless interface instead of USB. This allows real time data transmission at distances of up to 75'.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the HH804  HH804 In Stock   $110.00    Dual Input Pt100 RTD meter  
Click to expand/minimize a list of what others bought with the HH804U  HH804U In Stock   $155.00    Dual Input Pt100 RTD meter with USB port and DC Power Jack  
Click to expand/minimize a list of what others bought with the HH804W  HH804W In Stock   $155.00    Wireless Interface, Dual Input Pt100 RTD meter  
 Accessories
Click to expand/minimize a list of what others bought with the HH800-SW  HH800-SW In Stock   $22.00    Windows software and USB cable (USB models only)  
Click to expand/minimize a list of what others bought with the HH800W-RSW  HH800W-RSW In Stock   $40.00    Windows software and wireless receiver (wireless models only)  
Click to expand/minimize a list of what others bought with the HH800-ADAPTOR  HH800-ADAPTOR In Stock   $10.00    AC adaptor (USB models only)  
Click to expand/minimize a list of what others bought with the HH800-ADAPTOR-UK  HH800-ADAPTOR-UK In Stock   $18.00    UK AC adaptor (USB models only)  
    HH804-CONNECTOR In Stock   $10.00    Spare DIN connector  
All dollar amounts on this site are shown in US currency.

 Note: Comes with protective rubber boot, NIST (no points) calibration certificate and complete operator’s manual.
 Ordering Example: (1) HH804U High accuracy RTD input thermometer, $155.00

 Related Links - Related Products
 Related Products
HH806 HH806:
Wireless High Accuracy Data Logger/Thermometers
   
Keywords:HH804U High Accuracy RTD Input Thermometers, PT100, HH805, ph sensors