The HHB-iSCOPE is ideal
for making high-quality video
inspections of hard-to-reach or
hard-to-see areas and equipment.
By running a free application from
the iTunesR App Store, any iPhoneR
or iPadR can display real-time video
and store still images captured by
the iBorescope probe. Transfers
are wireless, via an ad hoc WiFi
hot spot (without internet access)
generated by the iBorescope.
SPECIFICATIONS Compatible With: iPad, iPad 2, iPad 3, iPhone 3GS, iPhone 4, iPhone 4S running iOS4.1 or later Security: WiFi (WEP) password Video Resolution: 640 x 480 pixels (VGA) Frame Rate: 30 frames per second Streaming Video Format: MPEG4 WiFi Range: 18 m (60'), maximum (unobstructed) Camera Lighting: 2 white LEDfs Camera Head Diameter: 9.8 mm (0.39") Camera Depth of Field: 12.7 to 305 mm (1.2 to 12") Probe Length: 900 mm (35") Probe Minimum Bending Radius: 45 mm (1.77") Dust and Water Resistance Rating: IP67 (probe and camera head only) Operating Voltage: 3.7V internal from 5V input Current Consumption: 600 am, maximum @ 5 Vdc Operating Temperature: 0 to 40°C (32 to 104°F) Power Supply: Rechargeable li-ion battery with 5V/1 A output Life of Full Battery Charge: 3 hours, typical
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with WiFi grip, 9.8 mm diameter x 0.89 m L (0.39 x 35") probe, charging cable with USB plug (compatible with iPad/iPhone power adaptor and all computers), video cable, 3 probe tip accessories (45° mirror, magnetic pickup, pickup hook), custom hard case, and operator’s manual. Ordering Example: (1) HHB-iSCOPE Borescope for Tablets and Smart Phones, $299.00
Keywords:iBorescope for iPad®/iPhone® For WiFi-Enabled Real-Time Video Capture and Display on iPad®/iPhone® Platforms