Video Borescope System |
| HHB1600 |
|
 |
|
|
|
|
|
$
1,495.00
HHB1600
|
| |
5.5 mm (0.22") External Diameter Tip Easily Fits Through the Spark Plug Hole of Any Engine
|
| |
SD Card, Real Time Data Logger
|
| |
4 Super-Strength White Light LED’s
|
| |
Water, Oil and Scratch Resistant
|
| |
Optimized Illumination
|
| |
Rapid Assembly of Lens Module
|
| |
Illumination Intensity Easily Adjusts to Environment
|
| |
89 mm (3.5") Extra-Wide TFT Monitor
|
| |
Hard Protective Case
|
| |
2 Way Articulating Probe - Soft Metal (Optional)
|
| |
NEW!! Pipe and Duct Reel Set (P16PIP- click on Manuals for specifications)
|
View related products - General Test and Measurement Instruments
|
| |
|
|
|
 |
The HHB1600 borescope is a
portable, hand-held, complete
borescope system with monitor,
camera and video. Compact, palm
sized unit includes LED light source,
TFT (thin film transistor) display.
Camera, display that takes still
photos and dynamic video in real
time. Internal SD memory allows
whole videos to be saved and
outputted later. TV monitor and
computer USB output and data
logging function. Unit has multiple
viewing tips and extra wide view
angle capability. Multiple video
formats compatible with most
software including Windows® Media
Player. Rechargeable batteries can
record for 4 hours continuously.
SPECIFICATIONS
Working Temperature: -20 to 60°C (-4 to 140°F)
Probe Working Temperature: 0 to 55°C (32 to 131°F)
Total Storage Temperature: -20 to 60°C (-4 to 140°F)
While Battery in Charge Temp: 0 to 40°C (32 to 104°F)
Dimensions: 215 L x 120 W x 36 mm H (8.5 x 4.7 x 1.4")
Probe: 1 m (3.3')
Weight: 380 g (13.4 oz)
Resolution (Dynamic/Static): 320 H x 240V/640 H x 480V @ 30 M
Tip Insertion Tube Diameter: 5.5 mm (0.22")
Frame Rate: 30 fps
S/N Ratio: 42 db
Exposure: Automatic
White Balance: Fixed
Sensor Field of View:
Horizontal Field Angle: 46°
Vertical Field Angle: 34°
Diagonal Field Angle: 56°
Depth of Field (DOF): 1 to 6 cm (0.4 to 2.4")
Light Source: 4 white LED
System Specification
Power: 5 Vdc
Display: 89 mm (3.5") TFT LCD monitor 320 x 240 pixels
Interface: Mini USB 1.1/AV out/AV in
Battery: Rechargeable li-polymer (3.7V) (included)
Video Out Format: NTSC and PAL
Recording Medium: 2G SD card (included)
Compression Format: MPEG4
Still Image Storage Format: JPEG (640 x 480)
Video Recording Format: ASF (320 x 240)
Language: English, Japanese, German, Spanish, French, Italian, traditional and simplified Chinese
|
| |
 |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with USB cable, video cable, power supply, 2G SD card, 1 m (3.3') probe, 3.7V rechargeable battery, 3 mirror attachments, cleaning kit, hard carrying case and operator’s manual.
Technical Note On Obedient and Soft Metal Probes: Obedient and flexible probe: you can bend it and it stays in shape. Soft metal probe: it’s flexible, but it doesn’t retain the shape.
Ordering Example: (1) HHB1600 Borescope, $1,495.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
HHB1600 - Data Logging Borescope
|
|
Download
P16PIP - Pipe and Duct Inspection Probe and Reel Set
|
|
|
 |
 |
|
|