Wireless Borescope |
| HHB1800 |
|
 |
|
|
|
|
|
$
1,899.00
HHB1800
|
| |
Completely Portable
|
| |
SD Card, Real Time Data Logger
|
| |
Records Still or MPEG 4 Video
|
| |
Strong Metal Lens Sleeve
|
| |
Direct or Wireless Operation Modes
|
| |
2 Way Articulating Probe (Optional)
|
| |
NEW!! Pipe and Duct Reel Set (P16PIP- click on Manuals for specifications)
|
View related products - General Test and Measurement Instruments
|
| |
|
|
|
 |
The HHB1800 features a wireless
probe which one can operate the
instrument anywhere without the
cable. An image can be sent to a
larger screen up to 50 m (160')
away. The HHB1800 has three
different application modes (on
console, on large screen, and
projected) allow wide application
and there is no need for an external
light, power or screen. With the
palm-sized console you can inspect
many applications. The wireless
HHB1800 includes hands-free,
one-handed and two-handed
modes. You can choose the
appropriate mode to meet your
needs in different working
applications. You can hold the
wireless probe handle (console) at a
perfect height even when checking
the undercarriage of an air
conditioner. In some special working
environments you may need a free
hand to remove an obstacle during
inspection. Simply place the
separable console on a stable
platform and manipulate the probe
with a single hand. The console
(probe handle) and probe can also
be set up for hands-free operation.
SPECIFICATIONS
Camera System and Insert Tube Diameter of Insert Tube: 5.5 mm (0.2")
Resolution: 325 (H), 250 (V)
Housing: Steel
Light Source: White LED
Length: 1 m (39.4")
Field of View:
Horizontal Field Angle: 46°
Vertical Field Angle: 34°
Diagonal Field Angle: 56°
Depth of Field (DOF): 1 to 6 cm (0.4 to 2.4")
Water Resistance: Insert tube
Working Temperature: 0 to 55°C (32 to 131°F)
Console (Wireless Probe Handle) Dimensions: 139 H x 35 W x 32 mm D (5.5 x 1.4 x 1.3")
Weight: 220 g(7.8 oz)
Wireless Transceiver Frequency: 2.4 GHz • 4 channels (2414 MHz, 2432 MHz, 2450 MHz, 2468 MHz)
Battery: Rechargeable Li-Polymer battery 3.7V (included)
Brightness Control: Variable
Audio: Integrated microphone
SYSTEM
System Dimensions: 146.9 H x 105.4 W x 71 mm D (5.8 x 4.1 x 2.8")
System Weight: 0.335 kg (11.8 oz)
Power: Rechargeable Li-Polymer battery 3.7V (included)
Power Supply: 100 to 240 Vac, 50 to 60 Hz
Power Consumption: DC5.5 I.8A
Display: 3.5 TFT LCD QVGA
Recording Medium: 1 GB SD CARD (up to 2G)
Video Out Format: NTSC and PAL
Interface: AV Out
Wireless Receiver Frequency: 2.4 GHz • 4 channels (2414 MHz, 2432 MHz, 2450 MHz, 2468 MHz)
Compression Format: Compliant with MPEG 4
Still Image Storage Format: JPEG (640 x 480)
Frame Rate: ~30 fps
Exposure: Automatic
White Balance: Fixed
S/N Ratio: 42 dB or more
Language: English, German, French, and Portuguese Operating
Environment: -20 to 60°C (-4 to 140°F) Storage
Environment: -20 to 60°C (-4 to 140°F) Recharge
Environment: 0 to 40°C (32 to 104°F)
Technical Note On Obedient and Soft Metal Probes: Obedient and flexible probe: you can bend it and it stays in shape. Soft metal probe: it’s flexible, but it doesn’t retain the shape.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with heavy-duty carrying case, screwdriver, 1 GB SD card, 3.7V battery, 1 m (3.3') probe, AC power adaptor, cleaning kit, video cables, and operator's manual.
Ordering Example: (1) HHB1800 Wireless borescope, $1,899.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
HHB1800 - Wireless Borescope
|
|
Download
P16PIP - Pipe and Duct Inspection Probe and Reel Set
|
|
|
 |
 |
|
|