Borescope Inspection System |
| HHB400 |
|
 |
|
|
|
|
|
$
330.00
HHB400
|
| |
88.9 mm (3.5") Color LCD Screen
|
| |
Detachable Screen for Wireless Viewing
|
| |
12 mm (0.47") Diameter Camera-Tipped Probe
|
| |
Probe Features Built-In Adjustable LED Lighting
|
| |
Records in Still Photo (JPEG) and Video (AVI), or View Live on Display
|
| |
NTSC or PAL Compatible
|
| |
5 Languages: English, Spanish, French, Chinese, Portuguese
|
| |
NEW! Electrically Insulated Probe (PE14 click on Manuals for specifications)
|
View related products - General Test and Measurement Instruments
|
| |
|
|
|
 |
The HHB400 borescope inspection
system is ideal for use in plumbing,
construction and restoration, HVAC/R
and any other application requiring
the inspection of hard-to-reach or
hard-to-see areas.
The HHB400 88.9 mm (3.5")
TFT-LCD wireless color monitor can
be detached from the unit for remote
viewing up to 10 m (32.8') away.
The HHB400 comes with a 1 m (3.3')
flexible waterproof IP67 obedient
probe which retains the configured
shape has a standard length of
1 m (3.3') and has optional probes
up to 5.5 m (18').
SPECIFICATIONS
Camera Image Rotation: Always 6p
Zoom: 4x
Imaging Sensor: CMOS
Total Pixels: 704 x 576 (PAL)/320 x 240 (NTSC)
Horizontal View Angle: 50°
Transmission Frequency: 2468 MHz
Resolution: 320 x 240 Pixels (NTSC)/704 x 576 Pixels (PAL)
Minimum Illumination: 0 Lux
Modulation Type: FM
Bandwidth: 18 MHz
Power Source: Li-ion rechargeable batteries (included) Unobstructed Effective Transmission Range: 10 m (32.8')
Waterproof Capacity: IP67 (probe only)
Dimensions: 186 L x 145 W x 41 mm D (7.3 x 5.7 x 1.6") (excluding flexible tube)
Weight (Approx.): 530 g (19 oz) Monitor
Wireless: Up to 15.2 m (50')
LCD Screen Type: 88.9 mm (3.5") TFT-LCD
Effective Pixels: 320 (R.G.B.) x 240
Video System: PAL/NTSC
Transmission Frequency: 2414 MHz, 2432 MHz, 2450 MHz, 2468 MHz
Exterior Supply Voltage: 5 Vdc Consumption Current (max) 500 mA
Charge Time: 3 hours
Work Time: 2 hours
Picture/Video Pixels: 320 x 240
Video Size: 27M byte/minute
Frame Rate: 30 frame/second
Video Output Level: 0.9-1.3 Vp-p @75Ω
Receiving Sensitivity: ≤-85dBm
Dimensions: 100 W x 70 D x 25 mm H (4 x 2.8 x 1")
Weight (Approx.): 140 g (5 oz)
Operating Temperature: -10 to 50°C (14 to 122°F)
Operating Humidity: 15 to 85% RH
Language: English, Spanish, French, Italian, Chinese, Portuguese
Data Logging: SD card (included)
Technical Note On Obedient and Soft Metal Probes: Obedient and flexible probe: you can bend it and it stays in shape. Soft metal probe: it’s flexible, but it doesn’t retain the shape.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with MicroSD memory card, extension tools: (mirror, magnet, pick-up hook), video interconnect cable, USB cable, AC adaptor, Li-ion rechargeable batteries, blow mold case, and operator’s manual.
Ordering Example: (1) HHB400 88.9 mm (3.5") color LCD screen borescope, $330.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
HHB400 - Borescope Wireless Video
|
|
Download
PE14 - Electrically Insulated 12mm Probe
|
|
|
 |
 |
|
|