1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Handheld Rotating Vane Anemometer

HHF142   
1 year warranty NEW! CE Made in the USA
 
Handheld Rotating Vane Anemometer
HHF142:Handheld Rotating Vane Anemometer
Click for larger image.
   
$815.00  HHF142B
Enter, Store, and Recall Up to 10 Duct Sizes
High Accuracy (±1.0% of Reading)
Low Speed Sensitivity
Wide Temperature Range from -20 to 100°C (-4 to 212°F)
Minimum and Maximum Capture
Analog Voltage Output and Communication Options
Nist certificate (3 data points)

View related products - Air Velocity Indicators & Wind Tunnels

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OMEGAŽ HHF142 rotating vane anemometer is a high-quality instrument providing accurate air velocity and volume flow measurements in harsh environments. The user can easily enter the size of the duct opening and the HHF142 automatically calculates the volume flow rate from the duct. The duct size is automatically stored in memory on turn-off and up to 10 unique duct sizes can be stored and recalled for frequent use.

SPECIFICATIONS
Ranges
    HHF142A: 1.5 to 35.00 MPS (60 to 6800 FPM)
    HHF142B: 0.2 to 40.00 MPS (40 to 7800 FPM)
Calculated Air Volume Flow: 0.0 to 9999 CFM (0.0 to 9999 CMH)
Accuracy: ±1.0% of reading ±1-digit
Resolution: 1 FPM or 0.01 MPS
Display: 12.7 mm (0.5") LCD, 4-digits, with LED backlight
Operating Temp:
    Instrument: 0 to 50°C (32 to 125°F)
    Probe: -20 to 100°C (-4 to 212°F)
Power Supply: 3 "AA" alkaline batteries (included)
Battery Life: Approximately 150 hours
Dimensions:
    Instrument: 165 x 83 x 38 mm (6.5 x 3.25 x 1.5")
    HHF142A: 25 mm (1") dia. probe
    HHF142B: 70 mm (2.75") dia. probe
    Cable: 1.5 m (5')
Outputs (Optional): USB or 0 to 5 Vdc analog signal


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 HHF142A In Stock   $845.00    Handheld anemometer with 25 mm (1") dia probe  
 HHF142A-USB 6 Weeks   $1,040.00    Handheld anemometer with 25 mm (1") dia probe, with USB communications  
 HHF142A-V 6 Weeks   $1,040.00    Handheld anemometer with 25 mm (1") dia probe, with 0 to 5 Vdc analog output  
 HHF142B In Stock   $815.00    Handheld anemometer with 70 mm (2¾") dia probe  
 HHF142B-USB 6 Weeks   $1,010.00    Handheld anemometer with 70 mm (2¾") dia probe, with USB communications  
 HHF142B-V In Stock   $1,010.00    Handheld anemometer with 70 mm (2¾") dia probe, with 0 to 5 Vdc analog output  
 Accessories
 HHF140B-RP 6 Weeks   $450.00    70 mm (2.75") vane probe  
 HHF140A-RP In Stock   $475.00    25 mm (1") vane probe and 1.5 m (5') cable  
 HHF140B-CABLE In Stock   $75.00    Replacement 1.5 m (5') connector cable  
 HHF140B-T-CABLE In Stock   $75.00    Replacement 1.5 m (5') connector cable with temp  
 HHF140-232-CABLE 6 Weeks   $50.00    Replacement Serial cable RS232  
 HHF140-USB-CABLE In Stock   $45.00    Replacement Serial cable USB  
 HHF140-V-CABLE In Stock   $45.00    Analog output cable  
 MN1500-4 1 Week   $2.40    Replacement AA batteries, package of 4  
All dollar amounts on this site are shown in US currency.

 Note: Comes with NIST certificate (3 data points), vane sensor [25 or 70 mm (1 or 2 ¾") depending on model], 3 extension rods (flexible, straight and with handle), 1.5 m (5') cable, 3 "AA" alkaline batteries, hard carrying case and operator's manual.
For units with a protective boot and splash proof seals add "-PB" to the model number and $75 to the price.

 Related Links - Related Products
 Related Products
HHF141 HHF141:
Handheld Rotating Vane Anemometer
HHF143 Series HHF143 Series:
Handheld Rotating Vane Anemometer
HHF144 Series HHF144 Series:
Handheld Rotating Vane Anemometer
   
Keywords:Handheld Rotating Vane Anemometer, j thermocouples

   Back to topBack to top