1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Economical Air Velocity Meter

HHF82   
 
Economical Air Velocity Meter
HHF82:Economical Air Velocity Meter
   
$89.00  HHF82
PLACE ORDER
1 year warranty CE RoHS
Lightweight and Small Size Case Design Are Suitable for Handling with One Hand
Air Velocity Measuring Units Selectable by Pressing Button on the Front Panel for Five Kinds of Units
Hold Function to Freeze the Current Reading
Maximum and Minimum Recall

View related products - Air Velocity Indicators & Wind Tunnels

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The HHF82 displays the flow rate in your choice of knots, meters per second, kilometers per hour, miles per hour, feet per minute. The builtin microprocessor circuit assures excellent performance and accuracy. The HHF82 can track the maximum and minimum values along with current readings. The HHF82 relies upon a lowfriction ball bearing mounted wheel design to provide high accuracy at high and low air velocity. The impeller provides excellent accuracy (±3 to 4%) and the ability to measure the slightest breeze (0.4 m/s). The HHF82 offers many features including a hold to current reading, min and max readings, five types of air velocity units, low battery indication, auto power off and overrange indication.

SPECIFICATIONS
Display: 8 mm (0.3") LCD
Operating Humidity: Max 80%
Operating Temperature: 0 to 50°C (32 to 122°F)
Overrange Display: “----”
Battery: 9V included
Power Consumption: Approx. DC 17 mA
Weight: 160 g (0.4 lb) battery included
Dimensions: 156 x 60 x 33 mm (6.14 x 2.36 x 1.29")
AIR VELOCITY
Measurement Range: 80 to 5910 ft/min, 0.4 to 30.0 m/s, 0.9 to 67.0 mph, 1.4 to 108.0 km/hr, 0.8 to 58.3 knots
Resolution: 1 ft/min, 0.1 m/s, 0.1 mph, 0.1 km/hr, 0.1 knots
Accuracy:
   ≤20 m/s: 3% FS
   >20 m/s: 4% FS


To Order (Specify Model Number)
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the HHF82  HHF82 In Stock   $89.00    Air flow meter RoHS compliant
    MN1604 In Stock   $3.00    replacement 9 V battery RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual and 9 V battery.
 Ordering Example: (1) HHF82 ECONOMICAL AIR VELOCITY METER, $89.00

 Related Links - Related Products
 Related Products
HHF81 HHF81:
4-IN-1 Air Velocity Meter - Anemometer, Hygrometer, Light Meter, Thermometer
   
Keywords:vane anemometer flow meter flowmeter air velocity , universal temperature probe

   Back to topBack to top




MMV | 79 | 003