Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

High Performance Handheld Gauss Meter, HHG-22 Series

HHG-22 Series (No Longer Available)   
1 year warranty CE Made in the USA
HHG-22 Series (No Longer Available):High Performance Handheld Gauss Meter, HHG-22 Series
Click for larger image.
   
True RMS
Min/Max Hold
Rugged
Up to 30 kG
1% Accuracy
Click to scroll below to order See Specs PDF

HHG-22 Series Hall effect gauss meters represent the latest design in magnetic measuring equipment, allowing measurements from 0 to 30 kG with a basic accuracy of 1%. Key features include Auto Zero, Peak Hold, Max/Min Hold, Auto Range, and Relative Mode. The HHG-22 allows the user to select gauss or tesla readings. The handheld gauss meters’ built-in software eliminates the need for complex calibration procedures. User prompts on the custom formatted LCD allow fast, simple push-button operation. The HHG-22 comes equipped with a detachable transverse probe with 1 meter cable, zero gauss chamber, instruction manual, hard carrying case and two 9 V batteries. Axial and other style probes are available as options.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 HHG-22    Consult sales   DC-10 kHz handheld gauss meter  
 HHG20-AC-110 In Stock   $75.00    AC adaptors, 110V  
 HHG20-CABLE In Stock   $180.00    6 ft. extension cable  
All dollar amounts on this site are shown in US currency.

 Note: HHG-22 supplied with 100 mm (4") transverse probe, gauss chamber, operator’s manual, hard carrying case, and batteries.

   
Keywords.:High Performance Handheld Gauss Meters, Models HHG-21, HHG-22, HHG-23

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global