The HHM-MG300 combines a
1000V insulation tester with a fullfeatured
true RMS multimeter in
a single, compact instrument. The
HHM-MG300 wireless frequency
(914 MHz) is suitable for use in
US, Canada and Mexico. It is an
ideal instrument that can be used
in testing insulation of electric
machines, measure the insulation
resistance of transformer windings,
cables, electronic equipments,
electric facilities, and more.
Please view spec sheet for full specifications
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with remote receiver with USB cable, Windows® compatible software, test leads with alligator clips, Type K bead wire temperature probe with adaptor, carrying case, 6 x "AA" batteries and operator’s manual. Ordering Example: (1) HHM-MG300 Insulation tester/true RMS multimeter with wireless PC interface (915 MHz), $400.00
Keywords:Insulation Tester/Multimeter with Wireless PC Interface