Hands Free, High Performance Talking Digital Multimeter/Thermometer
Product No Longer Available |
| HHM2 |
|
 |
|
|
|
|
|
|
| |
Voice Annunciation of Measured Parameters in a Choice of 5 Languages
|
| |
0.25 % Basic dc Accuracy
|
| |
20 kHz ac Bandwidth
|
| |
Dual Type K Thermocouple Inputs With Differential Measurements
|
| |
4 Digit Temperature Display, 3 3 /4 Digit DMM Display
|
| |
0.1° Resolution to 1000°
|
| |
Continuous or Manual Button Control of Voice Annunciation
|
| |
Companion Hygro/ Thermometer Available (Model RH411)
|
|
|
| |
|
|
|
 |
This product is no longer available for sale.
The OMEGASAYS ® digital multimeter/ thermometer is a full function digital multimeter which also features dual type K thermocouple inputs and voice annunciation of measured values. This compact, portable meter measures true RMS ac voltage and current, as well as resistance and temperature, and will accept any two type K thermocouples terminated with miniature SMP connectors. The HHM2 features a standard voice annunciation used to verbally tell the user the current measurement in a choice of five different languages. The OMEGASAYS displays measured values on an easy to read LCD for visual indication, which also includes an indication of the current measurement function, the other available measurement functions, speech function status (continuous, on demand or off), measurement units, thermocouple probe input (T1, T2 or T1-T2), display hold and low battery. All DMM connections plug into the front of the unit. Thermocouples, earphones and the ac adaptor plug into the rear panel of the unit, which also contains a three-position volume selector switch. Included with each HHM2 is a set of test leads for measuring voltage, current and resistance. The red lead handle includes a convenient pushbutton to easily operate the speech function while holding the leads. An optional pistol grip type K thermocouple handle is also available with a similar pushbutton to activate the voice function remotely for temperature measurements.
Please Review PDF File (Link Below) for Complete Product Specifications
THIS PRODUCT IS NOT INTENDED FOR USE BY THE VISUALLY IMPAIRED. SUCH USE
COULD RESULT IN SERIOUS INJURY SUCH AS ELECTRIC SHOCK.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: The OMEGASAYS ® multimeter comes complete with fuses, two glass braid insulated beaded wire type K thermocouples, TAS standard-to-mini thermocouple transition adaptor, custom test leads, English speech chip, earphone, soft carrying case, 9V battery, 110 Vac adaptor and operator’s manual
|
|
 |
|
 |
|  |
|
Keywords.:Hands Free, High Performance Talking Digital Multimeter/Thermometer
|
Back to top
|
|