This product has an Interactive Showcase. Click on the icon to the left to experience it.
The HHM290 is a low cost digital multimeter & thermometer. It has a built-in infrared sensor and laser sighting for non-contact temperature measurement. The optical field of view is 10 to 1. This multimeter also measures and displays voltage, current, resistance, inductance, capacitance and frequency. It also has dual type K thermocouple inputs (non-isolated) for temperature measurement. Special features include T1-T2, min, max and average readings, manual/auto range and a built-in timer.
SPECIFICATIONS
GENERAL Operating Temperature: 0 to 40°C (32° to 104F)C Power: 6AA size 1.5 Vdc Batteries or DC Adaptor, 9 Vdc @ 200 mA Display: Dual Backlit LCD with digital readout Low Battery Indication: Icon on LCD Battery Life: 100 hours normal operation, No Laser or LCD Backlit. Tripod Mount: 1/4"-20 UNC Dimensions:8 x 4 x 2" (203 x 101 x 51mm) Weight:1.42 lb (640 g)
THERMOCOUPLE INPUT Thermocouple Type: Dual K type (non-isolated) Display: T1, T2, or T1-T2 Accuracy: 2% Rdg or 2°C Measurement Range: -328 to 1999°F (-200 to 1372°C)
INFRARED MEASUREMENT Measurement Range: -4 to 1022°F (-20 to 550°C) Accuracy @22°C: 2% of Rdg or 1.7°C, whichever is greater IR Resolution: 1°F or °C Optical Field of View: 10 to 1 Spectral Response: 8 to 14 micron Emissivity: 0.1 to 1.00 adjustable Response Time: < 1.5 seconds or better
LASER SIGHTING Wavelength (Color): 630-700 nm, (Red) Maximum Optical Power output: <1 mW. Class II Laser Product Operating Distance:
Laser Dot - Up to 40 ft. (12m) Laser Circle - Up to 15 ft. (4.5m) Laser Indicator: Laser icon on the display
DC VOLTS Range: 430 mV to 1000 V Accuracy: 0.25% Rdg + 10 Digits
DC CURRENT: Range: 430 uA to 10 A Accuracy: 0.5% Rdg + 10 Digits (Up to 43 mA)
2% Rdg + 10 Digits (Up to 10 A)
AC VOLTS Range: 430 mVac to 750 Vac Accuracy: 1% Rdg + 20 Digits
AC CURRENT Range: 430 uA to 10 A Accuracy:
1% Rdg + 20 Digits (Up to 43 mA)
2.5% Rdg + 20 Digits (Up to 10 A)
RESISTANCE Range: Up to 41 Megaohms Accuracy:0.3% Rdg + 20 Digits (Up to 4.1 Megaohms)
FREQUENCY Range: Up to 1 MHz Accuracy:0.1% Rdg + 3 Digits
Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.
† All dollar amounts on this site are shown in US currency.
Note:(1)Each unit comes complete with rubber boot, two (2) type K beaded wire thermocouples, 6 AA alkaline batteries, test leads, mini-tripod and operator’s manual. Ordering Example: (1) HHM290 Digital multimeter/infrared thermometer with laser sighting Dot/Circle Switch, $175.00, plus (1) HHM290-SC Soft carrying case, $15.00, plus (1) KTSS-HH General purpose immersion probe, $32.00, $175.00 + 15.00 + 32.00 = $222.00