1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Next Generation SUPERMETER® with Laser Sighting - Discontinued

HHM290   
 
Multimeter Thermometer with Infrared
HHM290:Next Generation  SUPERMETER®  with Laser Sighting - Discontinued
   
$250.00  HHM290
PLACE ORDER
1 year warranty NEW! CE
Infrared Pyrometer with Patented Switchable Laser Circle/Dot Sighting
Digital Emissivity Adjustment from 0.1 to 1.00 in 0.01 Steps
Optical Field of View of 10:1 (Distance to Spot Size)
High Performance, Rugged Design with Large Backlit LCD Display
Dual K Type Thermocouple Inputs (Non-Isolated) and Temperature Display (T1 & T2) as well as Differential Temperature (T1-T2)
Full Function Multimeter Featuring Min, Max, and Average Readings
Measures Voltage, Current, Resistance, Capacitance, Inductance, and Frequency
Built-in Diode and Logic Test
Battery Powered as well as AC Powered Using an Adaptor
Auto Power Shut Off Feature
Tripod mount and a Built-in Rubber Boot

View related products - General Test and Measurement Instruments

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The HHM290 has been discontinued. Please see the HHM9007R as possible alternative or contact our Temperature Engineering department.

Showmega Interactive tour   This product has an Interactive Showcase. Click on the icon to the left to experience it.

The HHM290 is a low cost digital multimeter & thermometer. It has a built-in infrared sensor and laser sighting for non-contact temperature measurement. The optical field of view is 10 to 1. This multimeter also measures and displays voltage, current, resistance, inductance, capacitance and frequency. It also has dual type K thermocouple inputs (non-isolated) for temperature measurement. Special features include T1-T2, min, max and average readings, manual/auto range and a built-in timer.

The HHM290 is being [phased out. Please see the HHM9007R for complete the details on the newest model, or contact our Pressure department for more information..

SPECIFICATIONS
GENERAL
Operating Temperature: 0 to 40°C (32° to 104F)C
Power: 6AA size 1.5 Vdc Batteries or DC Adaptor, 9 Vdc @ 200 mA
Display: Dual Backlit LCD with digital readout
Low Battery Indication: Icon on LCD
Battery Life: 100 hours normal operation, No Laser or LCD Backlit.
Tripod Mount: 1/4"-20 UNC
Dimensions:8 x 4 x 2" (203 x 101 x 51mm)
Weight:1.42 lb (640 g)

THERMOCOUPLE INPUT
Thermocouple Type: Dual K type (non-isolated)
Display: T1, T2, or T1-T2
Accuracy: 2% Rdg or 2°C
Measurement Range: -328 to 1999°F (-200 to 1372°C)

INFRARED MEASUREMENT
Measurement Range: -4 to 1022°F
(-20 to 550°C)
Accuracy @22°C: 2% of Rdg or 1.7°C, whichever is greater
IR Resolution: 1°F or °C
Optical Field of View: 10 to 1
Spectral Response: 8 to 14 micron
Emissivity: 0.1 to 1.00 adjustable
Response Time: < 1.5 seconds or better
LASER SIGHTING
Wavelength (Color): 630-700 nm, (Red)
Maximum Optical Power output: <1 mW. Class II Laser Product
Operating Distance:
Laser Dot - Up to 40 ft. (12m) Laser Circle - Up to 15 ft. (4.5m) Laser Indicator: Laser icon on the display

DC VOLTS
Range: 430 mV to 1000 V
Accuracy: 0.25% Rdg + 10 Digits

DC CURRENT:
Range: 430 uA to 10 A
Accuracy:
0.5% Rdg + 10 Digits (Up to 43 mA)
2% Rdg + 10 Digits (Up to 10 A)

AC VOLTS
Range: 430 mVac to 750 Vac
Accuracy: 1% Rdg + 20 Digits

AC CURRENT
Range: 430 uA to 10 A
Accuracy:
1% Rdg + 20 Digits (Up to 43 mA)
2.5% Rdg + 20 Digits (Up to 10 A)

RESISTANCE
Range: Up to 41 Megaohms
Accuracy:0.3% Rdg + 20 Digits (Up to 4.1 Megaohms)

FREQUENCY
Range: Up to 1 MHz
Accuracy:0.1% Rdg + 3 Digits

CAPACITANCE
Range: 4.3 nF to 430 uF
Accuracy: 5% Rdg + 100 Digits


Large LCD Display!


Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.


To Order (Specify Model Number)
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the HHM290  HHM290 Consult Sales   $250.00    Digital multimeter/infrared thermometer with laser sighting Dot/Circle Switch  
 Accessories
Click to expand/minimize a list of what others bought with the HHM290-SC  HHM290-SC In Stock   $16.00    Soft carrying case  
    HHM57-TL In Stock   $10.00    Test leads (1 set)  
Click to expand/minimize a list of what others bought with the KTSS-HH  KTSS-HH In Stock   $32.00    General purpose thermocouple immersion probe (type K)  
Click to expand/minimize a list of what others bought with the 88001K  88001K In Stock   $121.00    General purpose surface themocouple probe (type K)  
Click to expand/minimize a list of what others bought with the MINI-TRIPOD  MINI-TRIPOD In Stock   $12.00    Replacement MINI-TRIPOD expands 142 to 279 mm (5.6 TO 11')  
Click to expand/minimize a list of what others bought with the HHM290-ADAPTER-110V  HHM290-ADAPTER-110V In Stock   $25.00    110 Vac adaptor  
Click to expand/minimize a list of what others bought with the TRIPOD  TRIPOD In Stock   $45.00    Lightweight TRIPOD expands 305 mm to 1.1 m (12 to 45')  
All dollar amounts on this site are shown in US currency.

 Note: (1)Each unit comes complete with rubber boot, two (2) type K beaded wire thermocouples, 6 AA alkaline batteries, test leads, mini-tripod and operator’s manual.
 Ordering Example: (1) HHM290 Digital multimeter/infrared thermometer with laser sighting Dot/Circle Switch, $250.00,  plus (1) HHM290-SC Soft carrying case, $16.00,  plus (1) KTSS-HH General purpose immersion probe, $32.00, $250.00 + 16.00 + 32.00 = $298.00

   
Keywords:multimetre, amp meter, multimeter, infrared, dmm, digital multimeter, infra red, automation machines flexible borescope gauge calibrators process control products

   Back to topBack to top




MMV | 78 | 026