1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Compact DMM/AC Clamp Meter and Digital Thermometer

HHM61   
1 year warranty
 
Digital Multimeter and Thermometer
HHM61:Compact DMM/AC Clamp Meter and Digital Thermometer
Click for larger image.
   
$99.00  HHM61
Measures: Current to 400 A ac; Voltage to 750 Vac, 400 Vdc; Resistance to 400 Ohms
Reads Type K Thermocouple Directly
Diode Test Function
Peak Hold Feature
Recessed Safety Test Lead Input Jacks

View related products - Clamp on Meters

Click to scroll below to order See Specs PDF

The HHM61 combination DMM/ac current clamp meter/digital thermometer is a compact, lightweight, multi-function test and measurement instrument at an economical price. The HHM61 is ideal for electrician’s and technicians who need a portable test instrument that is both accurate and reliable. The integral ac clamp meter function makes this meter ideal for troubleshooting the operation of electric resistance heaters and other plant electrical systems.

Specifications
General
Display: 33/4 digit LCD, max reading 3999, with automatic sign, AC, BAT, and peak hold indicators
Overrange Indication: "OL" displayed
Low Battery: "BAT" displayed
Measurement Rate: 3 measurements per second, nominal
Operating Temperature: 0 to 50°C (32 to 122#176;F), 0 to 70% RH
Storage Temperature: -20 to 60#176;C (0 to 140#176;F), 0 to 80% RH with battery removed

Accuracy: Accuracy specifications at 23 ±5°C (73 ±9°F), less than 75% RH
Power: 9 V battery (included)
Battery Life: 100 hours typical (alkaline battery)
Weight: 270 g (9.4 oz) including battery
Dimensions: 33 H x 82 W x 192 mm L (1.3 x 3.2 x 7.5")

AC Current
Ranges: 40 A, 400 A
Resolution: 10 mA (40 A range), 100 mA (400 A range)
Accuracy: ±2.0% rdg + 4 digits at 50 to 60 Hz
Jaw Opening: 3.18 cm (1.25")

AC Voltage
Ranges: 400 V, 750 V
Resolution: 100 mV (400 V range), 1 V (750 V range)
Accuracy: ±1.2% rdg + 4 digits at 50 to 500 Hz (400 V range) and ±1.5% rdg + 4 digits at 50 to 500 Hz (750 V range)
Input Impedance: 10 MO
Overload Protection: 1200 Vdc/800 Vac on both ranges

DC Voltage
Ranges: 4 V, 40 V, 400 V
Resolution: 1 mV (4 V range), 10 mV (40 V range), 100 mV (400 V range)

Accuracy: ±0.5% rdg +1 digit
Input Impedance: 10 MO
Overload Protection: 1200 Vdc/800 Vac on all ranges
Resistance
Range: 400 O
Resolution: 0.1 O
Accuracy:±1% rdg + 1 digit
Overload Protection: 500 Vdc/350 Vac

Temperature
Ranges: -50 to 750°C (-58 to 1400°F)
Resolution: 1°F/C
Accuracy: ±3% rdg + 1 digit from -20 to 750°C- (4 to 1400°F) and ±5% rdg + 2 digits from -50 to -20°C (-58 to -4°F) Diode Test
Test Current: 1 mA
Test Voltage: 3.4 V max
Overload Protection: 500 Vdc/350 Vac

Continuity
Response Time: 100 msec (instant continuity buzzer)
Overload Protection: 500 Vdc/350 Vac


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 HHM61 In Stock   $99.00    Compact DMM/A ac Clamp Meter/Digital Thermometer  
All dollar amounts on this site are shown in US currency.

 Note: Each HHM61 comes complete with test leads, type K beaded wire probe, 9 V battery, wrist strap, carrying case and operator’s manual
 Ordering Example: (1) HHM61 compact DMM,, $99.00

   
Keywords:Compact DMM/AC Clamp Meter, Digital Thermometer, Model HHM61, amp meter, AMPMETER, automation machines load cells manufacturers temp probes ultrasonic flow meter principle

   Back to topBack to top