Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

OMEGAETTE® Low Cost High Performance Multimeters

HHM90 Series   
1 year warranty NEW! CE
High Performance Multimeters
HHM90 Series:OMEGAETTE® Low Cost High Performance Multimeters
Click for larger image.
   
$ 29.00  HHM93
Large 3 1 /2 or 3 3 /4 Display
AC/DC Current
Resistance Measurement
Capacitance Measurement
Continuity Check Feature

View related products - General Test and Measurement Instruments

Click to scroll below to order See Specs PDF

Specifications
Model Number HHM93 HHM93B HHM95 HHM97 HHM97EL
DC
Voltage
Accuracy ± (0.5% rdg + 2 dgts) ± (1.0% rdg + 2 dgts)
Ranges 2/20/200/600 V 320m/3.2/32/320/600 V
AC
Voltage
Accuracy ±(1.5% rdg + 5 dgts) ±( 2.5% rdg + 5 dgts)
Ranges 200/600 V 20/200/600 V 3.2/32/320/600 V
DC
Current
Accuracy ± (1.5% rdg + 3 dgts) for mA
± (2.0% rdg + 4 dgts) for 10 A
± (2.0% rdg + 3 dgts) for mA
± (3.0% rdg + 4 dgts) for 10 A
Ranges 2 m/20 m/200 m/10 A 20 m/10 A 32 m/320 m/10 A
AC
Current
Accuracy - ± (2.0% rdg + 5 dgts) for mA
± (3.0% rdg + 5 dgts) for 10 A
± (2.5% rdg + 5 dgts) for mA
±( 3.5% rdg + 5 dgts) for 10 A
Ranges - 20 m/10 A 32m/320m/10 A
Resistance Accuracy ± (1.0% rdg + 3 dgts)
± (2.5 % rdg + 5 dgts) for 20 MΩ
± (1.5% rdg + 3 dgts)
± (5.0% rdg + 7 dgts) for 32 MΩ
Ranges 200/2 k/20 k/200 k/2 MΩ 200/2 k/20 k/
200 k/2 M/20 MΩ
320/3.2 k/32 k/
320 k/3.2 M/32 MΩ
Capacitance Accuracy - ± (3.0% rdg + 10 dgts) -
Ranges - 2 n/20 n/200 n/2 µ/20 µF
HFE test   Yes Yes No


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 HHM93 1 Week   $29.00    Multimeter/transistor test  
 HHM93B In Stock   $36.00    High performance multimeter  
 HHM95 In Stock   $61.00    Full function multimeter  
 HHM97 In Stock   $66.00    Multimeter with bargraph  
 HHM97EL In Stock   $82.00    Multimeter with bargraph and backlight  
All dollar amounts on this site are shown in US currency.

 Note: All units come with rubber boot, 9 V battery, test leads and operator’s manual.
 Ordering Example: (1) HHM97EL multimeter with bargraph and backlight = $82.00

   
Keywords.:OMEGAETTE® Low Cost High Performance Multimeters, Models HHM93, HHM93B, HHM95, HHM97, and HHM97EL

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.