Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Digital Manometer - Very Low Range

HHP-103   
1 year warranty CE
 
Digital Manometer, digital manometers
HHP-103:Digital Manometer - Very Low Range
Click for larger image.
   
$ 579.00  HHP-103
High Resolution to 0.001 inH2O
Low Range 0 to 1.999 inH2O, High Range 0 to 10.04 inH2O
Rugged, Water- Resistant Case
Measure Differential, Gage, or Vacuum
Selectable Engineering Units
InH2O, mmH2O, mbar, PSI, PA, InHg, mmHg
Accuracy: 0.2% FS of high range
Operating Temp.: -10 to 50°C (15 to 120°F)
Display: 3-1/2-digit, 0.5" (13 mm), backlight, LCD High Contrast
Pressure Port: Tube fitting for 0.155" < ID > 0.195"; OD < 0.24" Tygon or Silicon tubing
Compatible Media: Dry, non-corrosive gases
Power: 9 V battery included (approx. 300 hours operation)
Front Panel Zero Button
Dimensions: 140 H X 70 W X 26 mm D (5.50 x 2.75 X 1.00")
Weight: 250 g (8.8 oz)

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF View a printer friendly page

HHP-103 handheld air pressure manometers are designed for one handed industrial or laboratory use. The custom molded case allows this manometer to withstand continual heavy use and operation in industrial or humid environments. Each unit has a high contrast liquid crystal display with a backlight feature, which allows readings to be seen in all applications.

The manometer can measure gage or vacuum pressures by venting the low and high ports to atmosphere, respectively , as well as differential pressure. Each unit has a low and high range, offering greater resolution and accuracy.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the HHP-103  HHP-103 In Stock   $579.00    Pressure Meter, Low: 0 to 1.999 InH2O, High:0 to 10.04 InH2O  
 Accessories
Click to expand/minimize a list of what others bought with the OS200-COVER  OS200-COVER    Consult sales   Protective rubber boot  
Click to expand/minimize a list of what others bought with the TYTY-732532-50  TYTY-732532-50 In Stock   $40.00    15 m (50') Tygon tubing  
All dollar amounts on this site are shown in US currency.

 Note: Comes with 9 V battery and complete operator’s manual.

   
Keywords:Manometer, micormanometer, low pressure manometer, Digital Manometers, miniature accelerometer miniature slides type load cell