Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Handheld Digital Manometers, with Leak Testing and Datalogging Options

HHP-2000   
2 year warranty CE
 
HHP-2000:Handheld Digital Manometers, with Leak Testing and Datalogging Options
Click for larger image.
   
2 Year Warranty
One-Handed Operation
Ranges from 10 inH20 to 150 psi
Rugged, Water Resistant Case - NEMA-4/IP65
Ranges for Differential, Gauge, and Absolute Measurements
Selectable Pressure Units
Leak Testing
Datalogging
Min/Max Hold

View related products - Handheld Meters

Click to scroll below to order See Specs PDF View a printer friendly page

The HHP-2000 Series handheld air pressure meter is designed for one-handed industrial or laboratory use. The custom molded case allows this manometer to withstand continual heavy use and operation in industrial or humid environments. Each unit has a high contrast liquid crystal display with a backlight feature, which allows readings to be seen in all applications. All of the differential models can measure gauge or vacuum pressures, as well as differential, by venting the low and high ports to atmosphere, respectively. Each unit is autoranging, which offers the greatest resolution and accuracy. There are three models to choose from. The HHP200x is an inH2O unit with zero and hold functions. The HHP202x has the above features plus 10 selectable units, min/max, range lock, and smoothing. The HHP208x has the selectable unit’s features plus averaging, leak testing and datalogging features. Datalogging features enable readings to be taken (up to 250 points), stored, retrieved and downloaded. Two modes are available: logging on demand, and preset interval logging from 1 reading per minute to 1 reading per 24 hours.

SPECIFICATIONS
Accuracy: 20 to 30°C (68 to 86°F): 0.1% rdg + 0.1% FS + 1 digit
-10 to 50°C (14 to 122°F): 0.15% rdg + 0.15% FS + 1 digit
Operating Temp.: -10 to 50°C (15 to 120°F)
Compatible Media: Dry, non-corrosive gases
Power: 2 AA batteries included (approx. 200 hours operation)
Auto-off: Selectable
Zero Adjustment: autozero
Display: 4-digit, 0.5" (12.7 mm), backlight with low battery indication
Pressure Units: mbar, bar, psi, Pa, kPa, inH2O, inHg, mmH2O, mH2O, mm/cm/mHg
Pressure Port: Tube fitting for 0.155" < ID > 0.195"; OD < 0.24" Tygon or silicon tubing (not included)
Dimensions: 155 H X 67 W X 40 mm D (6.1 x 2.6 x 1.6")
Weight: 180 g (6.4 oz)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 MODELS WITH FIXED INH2O SCALE
    HHP-2000 In Stock   $465.00    Handheld differential pressure meter with 0-10.05 inH2O range  
    HHP-2001    Consult sales   Handheld differential pressure meter with 0-52.28 inH2O range  
    HHP-2002 In Stock   $465.00    Handheld differential pressure meter with 0-840 inH2O range  
    HHP-2003 In Stock   $465.00    Handheld differential pressure meter with 0-2815 inH2O range  
    HHP-2005 In Stock   $465.00    Handheld absolute pressure meter with 0-840 inH2O range  
 MODELS WITH SELECTABLE UNITS
    HHP-2020 In Stock   $490.00    Handheld differential pressure meter with 0-10.05 inH2O range and selectable units  
Click to expand/minimize a list of what others bought with the HHP-2021  HHP-2021 4 Weeks   $490.00    Handheld differential pressure meter with 0-52.28 inH2O range and selectable units  
Click to expand/minimize a list of what others bought with the HHP-2022  HHP-2022 In Stock   $490.00    Handheld differential pressure meter with 0-840 inH2O range and selectable units  
    HHP-2023 In Stock   $490.00    Handheld differential pressure meter with 0-2815 inH2O range and selectable units  
    HHP-2025 In Stock   $490.00    Handheld absolute pressure meter with 0-840 inH2O range and selectable units  
    HHP-2026 In Stock   $490.00    Handheld differential pressure meter with 0-145 psi range and selectable units  
 MODELS WITH SELECTABLE UNITS, LEAK TEST AND DATALOGGING
Click to expand/minimize a list of what others bought with the HHP-2080  HHP-2080 In Stock   $555.00    Handheld differential pressure meter with 0-10.05 inH2O range selectable units, leak test and datalogging  
Click to expand/minimize a list of what others bought with the HHP-2081  HHP-2081 In Stock   $555.00    Handheld differential pressure meter with 0-52.28 inH2O range selectable units, leak test and datalogging  
Click to expand/minimize a list of what others bought with the HHP-2082  HHP-2082 In Stock   $555.00    Handheld differential pressure meter with 0-840 inH2O range selectable units, leak test and datalogging  
Click to expand/minimize a list of what others bought with the HHP-2083  HHP-2083 In Stock   $555.00    Handheld differential pressure meter with 0-2815 inH2O range selectable units, leak test and datalogging  
Click to expand/minimize a list of what others bought with the HHP-2085  HHP-2085 In Stock   $555.00    Handheld absolute pressure meter with 0-840 inH2O range selectable units, leak test and datalogging  
 ACCESSORIES
Click to expand/minimize a list of what others bought with the HHP-2000-RB  HHP-2000-RB In Stock   $42.00    PROTECTIVE RUBBER BOOT  
Click to expand/minimize a list of what others bought with the HHP-2000-DL  HHP-2000-DL In Stock   $160.00    Infrared down load box and datalink for use with HHP-208x series  
Click to expand/minimize a list of what others bought with the OM-MLWIN  OM-MLWIN In Stock   $20.00    Windows software (requires 4 Mb RAM and Windows 3.1x or Windows 95)  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) HHP-2081 0-52.28 inH2O hand held pressure meter with selectable units, leak test and datalogging, $555.00,  plus (1) HHP-2000-DL Infrared download box and datalink, $160.00,  plus (1) OM-MLWIN Windows software, $20.00, $555.00 + 160.00 + 20.00 = $735.00

   
Keywords:Handheld Digital Manometers, Ranges from 10.00 to 2815 INH20 with Leak Testing and Datalogging Options, electrical resistance strain gage load cell strain miniature accelerometer