Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Wet/Wet or Dry Manometers for Differential, Gauge and Vacuum Pressure Measurements

HHP-801   
2 year warranty CE RoHS
 
HHP-801:Wet/Wet or Dry Manometers for Differential, Gauge and Vacuum Pressure Measurements
Click for larger image.
   
Versatile, Easy-to-Use
High Accuracy ±0.2% FS
Multiple Pressure Scales, (See Ordering Table for range and Resolution)
Wet/Wet Models Available
Reading Hold Function
IP67 Sealed (Dust Tight and water protected to 1 meter)

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA’s HHP-800 series handheld models are extremely versatile and cover most portable pressure measurement needs. The HHP-800 series is used for dry non-corrosive gas applications. The HHP-800/SIL is modified with a silicone protective seal for liquid applications. The HHP-800 can be ordered by itself or with the HHP-800-KIT for calibration applications.

SPECIFICATIONS
Accuracy: ±0.2% FS @ 23°C/73°F
Repeatability: ±0.1% FS@23°C/73°F
Operating Temp: 0 to 50°C (32 to 122°F)
Proof Pressure: 3 X FS for 2, 5 or 30 psi models 2 X FS for 100 psi models
Pressure Port: 1 /8 " BSP female
Battery: 9 V (included)
Battery Life: 125 hr using MN1604
Weight: 330g (11.6 oz)
Media Compatibility: Dry: Clean, dry, non-corrosive gas Wet: /SIL: Limited only to those media which will not attack silicone seal.
Dimensions: 178 H x 83 W x 29 mm D (7 x 3 1 /4 x 1 1 /8 ")
Weight: 330 g (12 oz) includes batteries


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 HHP-801    Consult sales   Handheld differential pressure meter for dry media, +/- 2.000 psi range RoHS compliant
 HHP-803/SIL In Stock   $775.00    Handheld differential pressure meter for wet media, +/- 5.000 psi range RoHS compliant
 HHP-805/SIL    Consult sales   Handheld differential pressure meter for wet media, +/- 30.00 psi range RoHS compliant
 Accessories
 HHP-800-RB In Stock   $26.00    Protective rubber boot RoHS compliant
 HHP-800-TC In Stock   $30.00    Tire pressure connector RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Each HHP800 series meter comes with 1 m tubing, 1 / 8 " BSP connectors, 1 / 8 " NPT adaptors, battery and complete operator’s manual.
 Ordering Example: (1) HHP-803/SIL is a wet model with a range of 0 to ±5.000 psi, $775.00

   
Keywords:Wet/Wet or Dry Manometers for Differential, Gauge and Vacuum Pressure Measurements, load cell application miniature slides tension transducer through hole load cell