Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Handheld Digital Pressure Meter

HHP-90   
CE
 
Handheld Digital Pressure Meter
HHP-90:Handheld Digital Pressure Meter
Click for larger image.
   
Differential Input with 8 mm Tube Connectors
Water Resistant, IP67 Rated
Rugged Case with Protective Rubber Boot
Magnetic Attachment or Tilt Stand
Backlit Digital Display
Push Button Zero and Hold Features
8 Selectable Pressure Scales
Auto Power Off After 12 Minutes

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

OMEGA’s HHP-90 is a rugged handheld instrument ideal for replacement of conventional U-tube manometers. It features high accuracy and resolution, fast response time, and selectable engineering units all at an economical price.

Manufactured from ABS plastic, this water-resistant instrument is supplied with a protective rubber boot to provide added protection. The case has a built in tilt stand and magnetic mounting for ease of use and the back lit LCD display allows easy viewing even in poor light conditions.

SPECIFICATIONS
Accuracy: -10 to 50°C (14 to 122°F), ±0.2% of RDG + 0.2% FS + 1 LSD
Operating Temp.: -10 to 50°C (14 to 122°F) ambient
Compatible Media: Dry, non-corrosive gases
Power: 2 AA batteries, included
Battery Life: 200 hours with low battery indication on display
Units of Measure: inH2O, mmH2O, mbar, PSI, kPa, inHg and mmHg
Pressure Ports: tube connectors for 8 mm I.D. flexible tubing
Dimensions: 155 x 67 x 40 mm (6.1 x 2.6 x 1.6")
Weight: 180 grams (6.4 oz) without protective boot

Please review product pdf for complete details!


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the HHP-90  HHP-90 1 Week   $300.00    Handheld digital manometer with rubber boot and magnetic mount  
 Accessories
Click to expand/minimize a list of what others bought with the TYVY-3814-50  TYVY-3814-50 In Stock   $15.00    15.2 m (50') of vinyl tubing, 3/8" O.D. x 1/4" I.D.  
All dollar amounts on this site are shown in US currency.

 Note: Comes with batteries, rubber boot, tilt stand and magnetic mount, and complete operator’s manual.
 Ordering Example: (1) HHP-90 handheld digital manometer with rubber boot and magnetic mount, $300.00

   
Keywords:, capacitive proximity temp measurement weight transducers