Handheld Transducer Indicators with Excitation for Millivolt Transducers |
| HHP-SG |
|
 |
|
|
|
 |
OMEGA’s model HHP-SG is a handheld digital indicator for strain gage type transducers such as load cells, torque sensors or millivolt pressure sensors. It provides excitation voltage for the transducer and displays the readings on a liquid crystal indicator. Front panel zero and span adjustments allow scaling the meter to provide readings in the desired engineering units. The LCD has 3 1/2 active digits (0-1999 counts) and an additional dummy zero if needed. The HHP-SG can display either the actual value of the signal (tracking mode) or the peak value (peak mode). It operates on a standard 9 volt battery, and indicates if the battery is low.
SPECIFICATIONS Transducer Excitation Voltage: 2.46 Vdc Minimum Transducer Resistance: 350 Ohms minimum Input Signal Sensitivity: 0.5 to 4.0 mV/V for full scale indication Peak Detector Bleed-Of: Less than 0.01% per second Display Type: 3 1 /2 digit LCD (plus dummy zero) Digit Height: 10 mm (0.4") Conversion Rate: 3 readings per second Power: 9 volt battery (included), low battery indication provided Battery Life: 15 hours minimum with 350 Ohm bridge transducer Size: 91 W x 171 L x 44 mm H (3.6 W X 6.75 L X 1.75" H) Weight: 230 g (9 oz) Case Material: Molded ABS impact-resistant plastic Connection Method: Four color coded binding posts to accept spade lugs, banana plugs, bare wire or alligator clips
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: The HHP-SG comes with 9V battery and complete operator’s manual.
Ordering Example: (1) HHP-SG is a handheld strain gage indicator, $575.00
|
|
 |
|
 |
|
 |
|
Back to top
|