Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Handheld Digital Manometer

HHP240 Series   
1 year warranty NEW! CE Made in the USA
 
Digital Manometer, Pressure manometer
HHP240 Series:Handheld Digital Manometer
Click for larger image.
   
$ 408.00  HHP241-015G
Gage, Absolute and Differential Pressure Models
MIN/MAX, Hold and Averaging Modes (HHP242 only)
8 User Selectable Engineering Units
User Activated Back Light
Auto Shutoff After 20 Minutes of Keypad Inactivity
0 to 100% Horizontal Bargraph

View related products - Sensors and Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

Omega's HHP240 Series handheld manometers deliver precision pressure measurement for field, plant or lab use. Two models are available. The low cost HHP241 with 0.25% FS accuracy, including temperature effects, or the HHP242 with 0.1% FS accuracy. The HHP242 series also have MIN/MAX, Hold and Display Averaging Modes. Both units are available in differential, gage or absolute pressure ranges.

SPECIFICATIONS
Accuracy:
    HHP241: ±0.25% FS
    HHP242: ±0.1% FS
Storage Temperature: -10 to 50°C (14 to 122°F)
Operating Temperature: -40 to 60°C (-40 to 140°F)
Temperature Effects: No temperature effect over the entire operating range
Engineering Units: 8 user selectable (InH2O, mmH2O, mmHg, InHg, kPa,mBar, bar and psi)
Proof Pressure: 3x full scale or 14 bar (200 psi) whichever is less (high side only on differential units)
Pressure Port: 1/8 FNPT
Media Compatibility: Clean, dry non-corrosive gases
Battery: 3 "AA" batteries (included)
Battery Life: >300 hours continuous
Dimensions: 152 H x 76 W x 25 mm D (6.0 x 3.0 x 1.0")
Weight: 340 g (12 oz)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 ±0.25% FS Accuracy - 8 Selectable Units
 GAGE PRESSURE
 HHP241-005G In Stock   $408.00    0 to 0.3 bar (0 to 5 psi) gage  
 HHP241-015G In Stock   $408.00    0 to 1 bar (0 to 15 psi) gage  
 HHP241-030G In Stock   $408.00    0 to 2 bar (0 to 30 psi) gage  
 HHP241-050G In Stock   $408.00    0 to 3 bar (0 to 50 psi) gage  
 HHP241-100G 4 Weeks   $408.00    0 to 7 bar (0 to 100 psi) gage  
 DIFFERENTAL PRESSURE
 HHP241-028D In Stock   $408.00    0 to 70 mbar (0 to 28 inH2O) differential  
 HHP241-138D 1 Week   $408.00    0 to 344 mbar (0 to 138 inH2O) differential  
 HHP241-416D In Stock   $408.00    0 to 1036 mbar (0 to 416 inH2O) differential  
 HHP241-832D In Stock   $408.00    0 to 2072 mbar (0 to 832 inH2O) differential  
 HHP241-2KD In Stock   $408.00    0 to 4981 mbar (0 to 2000 inH2O) differential  
 ABSOLUTE PRESSURE
 HHP241-015A In Stock   $431.00    0 to 775 mmHg (0 to 15 psi) absolute  
 HHP241-030A In Stock   $431.00    0 to 1551 mmHg (0 to 30 psi) absolute  
 HHP241-050A In Stock   $431.00    0 to 2585 mmHg (0 to 50 psi) absolute  
 High ±0.1% FS Accuracy - 8 Selectable Units
 GAGE PRESSURE
 HHP242-005G In Stock   $471.00    0 to 0.3 bar (0 to 5 psi) gage  
 HHP242-015G In Stock   $471.00    0 to 1 bar (0 to 15 psi) gage  
 HHP242-030G In Stock   $471.00    0 to 2 bar (0 to 30 psi) gage  
 HHP242-050G In Stock   $471.00    0 to 3 bar (0 to 50 psi) gage  
 HHP242-100G In Stock   $471.00    0 to 7 bar (0 to 100 psi) gage  
 DIFFERENTIAL PRESSURE
 HHP242-028D In Stock   $471.00    0 to 70 mbar (0 to 28 inH2O) differential  
 HHP242-138D In Stock   $471.00    0 to 344 mbar (0 to 138 inH2O) differential  
 HHP242-416D In Stock   $471.00    0 to 1036 mbar (0 to 416 inH2O) differential  
 HHP242-832D In Stock   $471.00    0 to 2072 mbar (0 to 832 inH2O) differential  
 HHP242-2KD In Stock   $471.00    0 to 4981 mbar (0 to 2000 inH2O) differential  
 ABSOLUTE PRESSURE
 HHP242-015A In Stock   $498.00    0 to 775 mmHg (0 to 15 psi) absolute  
 HHP242-030A In Stock   $498.00    0 to 1551 mmHg (0 to 30 psi) absolute  
 HHP242-050A 6 Weeks   $498.00    0 to 2585 mmHg (0 to 50 psi) absolute  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with 3 "AA" batteries, protective rubber boot and operator's manual.
 Ordering Example: (1) HHP241-030G handheld manometer with ±0.25% FS accuracy and a 0 to 2 bar (0 to 30 psig) range, $408.00

   
Keywords:Handheld Digital Manometer Differential Pressure, Absolute Pressure. Gage Pressure, Digital Manometer, Pressure manometer, pressure manometers, load cell weighing low pressure cells low profile load cell tension transducer