Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Handheld Smart Manometer for Differential, Gage and Absolute Pressure

HHP350 Series   
1 year warranty NEW! CE Made in the USA
 
Smart Manometer, digital pressure manometer
HHP350 Series:Handheld Smart Manometer for Differential, Gage and Absolute Pressure
Click for larger image.
   
Gage, Absolute or Differential Ranges Available
User Selectable Engineering Units
High Accuracy, ±0.05% FS Standard with ±0.025% Optional
MIN/MAX Hold and Leak Test Functions
Programmable Damping Rates, and Auto Shutoff

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OMEGA® HHP350 Series smart manometer brings high precision and value to handheld manometer users. Standard accuracy is ±0.05% FS, including temperature effects, with ±0.025% FS optional. Models are available for gage, absolute or differential pressure with available ranges from 58 mbar (28 inH2O) to 138 bar (2000 psi).
Additional features for the HHP350 Series include MIN/MAX capture, adjustable damping rates, and user selectable auto shut-off time period. It can also document up to 240 readings automatically or manually. Saved readings can be recalled at any time.

SPECIFICATIONS
Accuracy:
    HHP351: ±0.05% FS (except
    HHP351-A: ±0.1% FS)
    HHP352: ±0.025% FS
Storage Temperature: -5 to 50°C (23 to 122°F)
Operating Temperature: -40 to 60°C (-40 to 140°F)
Temperature Effects: No temperature effect over the entire operating range
Engineering Units: Inches of H2O [select 4°C, 20°C, 60°F], psi, mm of Hg, cm of Hg, inches of Hg, mBars, Bars, kPa, kg/cm2, and user selectable scaling
Proof Pressure: 2x range on gage and absolute units, 2x range on differential units when pressurized on high side only and 10.3 bar (150 psi) static when applied to both sides of the sensor simultaneously
Pressure Port: 1/8 NPT-F
Media Compatibility: Differential clean, dry non-corrosive gases only, gage or absolute models for fluids compatible with 316L SS
Battery: 4 "AA" batteries (included)
Battery Life: >100 hours continuous
Dimensions: 165 H x 91 W x 57 mm D (6.5 x 3.6 x 2.25")
Weight: 400 g (14 oz)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 High Accuracy Models (0.05%)
 DIFFERENTIAL PRESSURE
 HHP351-A In Stock   $1,045.00    Handheld manometer with 0 to 28 inch of water differential pressure range and ±0.1% FS accuarcy  
 HHP351-B In Stock   $919.00    Handheld manometer with 0 to 200 inch of water (7.2 psi) differential pressure range and ±0.05% FS accuarcy  
 HHP351-C In Stock   $919.00    Handheld manometer with 0 to 2000 inch of water (72 psi) differential pressure range and ±0.05% FS accuarcy  
 HHP351-J 2 Weeks   $1,255.00    Handheld manometer with 0 to 10 inch of water (0.36 psi) differential pressure range and ±0.05% FS accuarcy  
 HHP351-K 4 Weeks   $919.00    Handheld manometer with 0 to 415 inch of water (15 psi) differential pressure range and ±0.05% FS accuarcy  
 GAGE PRESSURE MODELS
 HHP351-D In Stock   $1,024.00    Handheld manometer with 0 to 15 psi gage pressure range and ±0.05% FS accuarcy  
 HHP351-E In Stock   $1,024.00    Handheld manometer with 0 to 30 psi gage pressure range and ±0.05% FS accuarcy  
 HHP351-G In Stock   $1,024.00    Handheld manometer with 0 to 300 psi gage pressure range and ±0.05% FS accuarcy  
 HHP351-L 6 Weeks   $1,024.00    Handheld manometer with 0 to 50 psi gage pressure range and ±0.05% FS accuarcy  
 HHP351-M In Stock   $1,024.00    Handheld manometer with 0 to 100 psi gage pressure range and ±0.05% FS accuarcy  
 HHP351-N In Stock   $1,024.00    Handheld manometer with 0 to 500 psi gage pressure range and ±0.05% FS accuarcy  
 HHP351-O 6 Weeks   $1,024.00    Handheld manometer with 0 to 1000 psi gage pressure range and ±0.05% FS accuarcy  
 HHP351-P 6 Weeks   $1,024.00    Handheld manometer with 0 to 3000 psi gage pressure range and ±0.05% FS accuarcy  
 ABSOLUTE PRESSURE MODELS
 HHP351-I In Stock   $1,024.00    Handheld manometer with 0 to 2000 mmHg (0-38 psia) absolute pressure range and ±0.05% FS accuarcy  
 HHP351-Q 6 Weeks   $1,024.00    Handheld manometer with 0-17 psia absolute pressure range and ±0.05% FS accuarcy  
 HHP351-R 6 Weeks   $1,024.00    Handheld manometer with 0-100 psia absolute pressure range and ±0.05% FS accuarcy  
 HHP351-S 6 Weeks   $1,234.00    Handheld manometer with 0-1000 psia absolute pressure range and ±0.05% FS accuarcy  
 COMPOUND PRESSURE RANGES
 HHP351-T 6 Weeks   $1,061.00    Handheld manometer with -15 to +30 psig (-1 to 2 bar) gage pressure range and ±0.05% FS accuarcy  
 HHP351-U In Stock   $1,061.00    Handheld manometer with -15 to +50 psig (-1 to 3.4 bar) gage pressure range and ±0.05% FS accuarcy  
 HHP351-V 6 Weeks   $1,061.00    Handheld manometer with -15 to +100 psig (-1 to 6.9 bar) gage pressure range and ±0.05% FS accuarcy  
 HHP351-W In Stock   $1,061.00    Handheld manometer with -15 to +300 psig (-1 to 20.7 bar) gage pressure range and ±0.05% FS accuarcy  
 HHP351-X 6 Weeks   $1,061.00    Handheld manometer with -15 to +500 psig (-1 to 34.5 bar) gage pressure range and ±0.05% FS accuarcy  
 HHP351-Y 6 Weeks   $1,061.00    Handheld manometer with -15 to +1000 psig (-1 to 69 bar) gage pressure range and ±0.05% FS accuarcy  
 HHP351-Z 6 Weeks   $1,061.00    Handheld manometer with -15 to +3000 psig (-1 to 207 bar) gage pressure range and ±0.05% FS accuarcy  
 Very High Accuracy Models (0.025%)
 DIFFERENTIAL PRESSURE
 HHP352-B In Stock   $1,076.00    Handheld manometer with 0 to 200 inch of water (7.2 psi) differential pressure range and ±0.025% FS accuarcy  
 HHP352-C In Stock   $1,076.00    Handheld manometer with 0 to 2000 inch of water (72 psi) differential pressure range and ±0.025% FS accuarcy  
 HHP352-K 6 Weeks   $1,076.00    Handheld manometer with 0 to 415 inch of water (15 psi) differential pressure range and ±0.025% FS accuarcy  
 GAGE PRESSURE
 HHP352-D 6 Weeks   $1,181.00    Handheld manometer with 0 to 15 psi gage pressure range and ±0.025% FS accuarcy  
 HHP352-E 6 Weeks   $1,181.00    Handheld manometer with 0 to 30 psi gage pressure range and ±0.025% FS accuarcy  
 HHP352-G In Stock   $1,181.00    Handheld manometer with 0 to 300 psi gage pressure range and ±0.025% FS accuarcy  
 HHP352-L 6 Weeks   $1,181.00    Handheld manometer with 0 to 50 psi gage pressure range and ±0.025% FS accuarcy  
 HHP352-M 6 Weeks   $1,181.00    Handheld manometer with 0 to 100 psi gage pressure range and ±0.025% FS accuarcy  
 HHP352-N 6 Weeks   $1,181.00    Handheld manometer with 0 to 500 psi gage pressure range and ±0.025% FS accuarcy  
 HHP352-O 6 Weeks   $1,181.00    Handheld manometer with 0 to 1000 psi gage pressure range and ±0.025% FS accuarcy  
 HHP352-P 6 Weeks   $1,181.00    Handheld manometer with 0 to 3000 psi gage pressure range and ±0.025% FS accuarcy  
 ABSOLUTE PRESSURE MODELS
 HHP352-I 6 Weeks   $1,181.00    Handheld manometer with 0 to 2000 mmHg (0-38 psia) absolute pressure range and ±0.025% FS accuarcy  
 HHP352-Q 6 Weeks   $1,181.00    Handheld manometer with 0-17 psia absolute pressure range and ±0.025% FS accuarcy  
 HHP352-R 6 Weeks   $1,181.00    Handheld manometer with 0-100 psia absolute pressure range and ±0.025% FS accuarcy  
 HHP352-S 6 Weeks   $1,325.00    Handheld manometer with 0-1000 psia absolute pressure range and ±0.025% FS accuarcy  
 COMPOUND PRESSURE RANGES
 HHP352-T 6 Weeks   $1,218.00    Handheld manometer with -15 to +30 psig (-1 to 2 bar) gage pressure range and ±0.025% FS accuarcy  
 HHP352-U 6 Weeks   $1,218.00    Handheld manometer with -15 to +50 psig (-1 to 3.4 bar) gage pressure range and ±0.025% FS accuarcy  
 HHP352-V 6 Weeks   $1,218.00    Handheld manometer with -15 to +100 psig (-1 to 6.9 bar) gage pressure range and ±0.025% FS accuarcy  
 HHP352-W 6 Weeks   $1,218.00    Handheld manometer with -15 to +300 psig (-1 to 20.7 bar) gage pressure range and ±0.025% FS accuarcy  
 HHP352-X 6 Weeks   $1,218.00    Handheld manometer with -15 to +500 psig (-1 to 34.5 bar) gage pressure range and ±0.025% FS accuarcy  
 HHP352-Y 6 Weeks   $1,218.00    Handheld manometer with -15 to +1000 psig (-1 to 69 bar) gage pressure range and ±0.025% FS accuarcy  
 HHP352-Z 6 Weeks   $1,218.00    Handheld manometer with -15 to +3000 psig (-1 to 207 bar) gage pressure range and ±0.025% FS accuarcy  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with 4 "AA" batteries, protective rubber boot and operator's manual.
 Ordering Example: (1) HHP351-E High Accuracy Gage Pressure handheld manometer with ±0.05% FS accuracy and a 0 to 2 bar (0 to 30 psi) range, $1,024.00

 Related Links - Related Products
 Related Products
HHP360 HHP360:
High Accuracy Digital Barometer
Precision Absolute Manometer
   
Keywords:Handheld Manometer, smart manometer Differential Pressure, Absolute pressure, Smart Manometer, digital manometer, pressure manometer,pressure manometers, dynamometer load cell load cell weighing low pressure cells low profile load cell