Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Digital Manometer for Clean Dry Gases

HHP4200 Series   
1 year warranty NEW!
 
Digital Manometer for Clean Dry Gases
HHP4200 Series:Digital Manometer for Clean Dry Gases
Click for larger image.
   
$ 199.00  HHP4230
Digital Display of Gauge or Differential Pressure
0 to 2 psi to 0 to 100 psi ranges
User Selectable Engineering Units
Min and Max Memory
RS232 Output with Optional Software
Auto Power Off and Low Battery Indication
Bright Backlit Display

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF View a printer friendly page

The HHP4200 series is a low cost handheld manometer capable of measuring differential pressure and positive or negative gauge pressure. Five models are available covering ranges from 0-2 to 0-100 psi. All models feature user selectable engineering units, MIN/MAX memory and a bright backlit display for easy viewing in low light conditions.

SPECIFICATIONS
Accuracy: ±0.3% FS
Resolution: See "To Order" table Engineering Units (User Selectable): psi, mbar, bar, inH2O, cmH2O, mmHg, ozin2, kgcm2, kPa, ftH2O, in Hg (except HHP4252: psi, mbar, bar, inH2O, mmH2O)
Storage Temperature: -20 to 60°C (-4 to 140°F)
Operating Temperature: 0 to 50°C (32 to 122°F)
Temperature Effects: ±0.2% FS typical (±1% max)
Proof Pressure: See "To Order" table
Pressure Media: Clean, dry, non-corrosive gases
Response Time: 0.5 sec Pressure Connections/
Tubing Size: Hose barb for 4 mm ID tubing
Battery: 9V battery (included)
Battery Life: 30 hours (with out backlight)
Dimensions: 182 H x 72 W x 30 mm D (7.16 x 2.83 x 1.18")
Weight: 150 g (5.3 oz)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    HHP4252 In Stock   $215.00    0 to 2psi range, 0.001psi resolution, 20psi proof pressure  
    HHP4205 In Stock   $199.00    0 to 5psi range, 0.003psi resolution, 20psi proof pressure  
    HHP4215 In Stock   $199.00    0 to 15psi range, 0.01psi resolution, 30psi proof pressure  
    HHP4230 In Stock   $199.00    0 to 30psi range, 0.02psi resolution, 60psi proof pressure  
    HHP4200 In Stock   $199.00    0 to 100psi range, 0.1psi resolution, 150psi proof pressure  
 Accessories
Click to expand/minimize a list of what others bought with the HHF91-SW  HHF91-SW 3 Weeks   $100.00    Sofware and cable  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) HHP4252 0-2 psi digital manometer, $215.00

   
Keywords:Digital Manometer for Clean Dry Gases, industrial calibration low profile load cells transducer load cell type load cell