The HHP680 is a low-cost, versatile handheld manometer and one of many Omega Quality manometers. The unit comes complete with tubing, fitting, soft carrying case and batteries. Typical applications include HVAC, commercial and automotive.
Specifications Display: 31/2 digit liquid crystal display (LCD) with a maximum reading of 1999 Low Battery Indication: displays when battery is below operating level Storage Temperature: -20 to 60°C (-4 to 140°F), 0 to 80% R.H. with battery removed from meter Accuracy: ±2% at 23°C (75°F) ± 5°C, <75% relative humidity Dimensions: 190 H x 44 W x 40 mm D (7.5 x 1.7 x 1.6") Weight: approx. 150 g (5.3 oz) including battery Battery: 1.5 V x 4 pcs, AAA size) Sensor: Solid state Range: 0 to 508 mm (0 to 20") water column Resolution: 0.01/0.1 in WC Operating Temperature: 0 to 40°C (32 to 105°F) Operating Relative Humidity: 15 to 90% R.H>, non-condensing Battery Life: 150 hours typical. No measurable current when in “off” position. Batteries included. Compatible Media: Clean, dry non-corrosive gases
† All dollar amounts on this site are shown in US currency.
Note: HHP680 comes complete with 60 cm (24") of tubing, fitting, four AAA alkaline batteries, soft carrying case and complete owner’s manual. Ordering Example: (1) HHP680 Handheld manometer, $145.00