Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Differential Manometer, Dual Input

HHP886 Series   
CE
 
Differential Manometer, Dual Input
HHP886 Series:Differential Manometer, Dual Input
Click for larger image.
   
$ 155.00  HHP886
Dual Display and Dual Pressure Inputs
Displays Input 1, Input 2 or Differential Pressure
User Selectable Units, psi, mbar, inH2O and mmH2O
Protective Rubber Boot Included
Wireless or USB Communications with Data Logging Software Optional

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

OMEGAs HHP886 Series manometers feature a dual pressure input (P1 and P2) and a dual display which can be set to simultaneously display P1 and P2 or P1 and the differential pressure (P1 - P2). Pressure is displayed in one of four user selectable units and a record function will store the MAX, MIN, MAX-MIN and AVG pressure for each channel for later viewing. Models are also available with a USB connection or wireless interface for real time data logging to a computer. Software allows the user to display the data in a graphical format or export the data to Excel or text files for further manipulation.

SPECIFICATIONS
Measurement Range and Resolution:

    psi: ±2.0000
    mbar: ±150.00
    inH2O: ±60.00
    mmH2O: ±1500.0
Accuracy: ±1.5% FS @ 23 ±5°C, < 75% RH
Operating Temperature: 0 to 50°C (32 to 122°F)
Compatible Media: Clean, dry, non-corrosive gases
Battery: 4 "AAA" (included)
Battery Life: 200 hours (low battery indicator on display)
Auto Power Off: When enabled by user unit will power off after 15 minutes with no buttons pressed
Wireless Frequency: 910 to 920 MHz
Transmit Distance: 25 m (82') without magnetic interference
Pressure Ports: Hose barbs for 4 mm ID flexible tubing (included)
Dimensions: 177 H x 83 W x 40 mm D (7.0 x 3.3 x 1.6")
Weight: 230 g (8.1 oz) (including batteries)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the HHP886  HHP886 In Stock   $155.00    Dual input manometer  
Click to expand/minimize a list of what others bought with the HHP886U  HHP886U In Stock   $175.00    Dual input manometer with USB output, includes USB cable and software  
Click to expand/minimize a list of what others bought with the HHP886W  HHP886W In Stock   $210.00    Dual input manometer with wireless interface (US version), includes wireless receiver and software  
 Accessories
Click to expand/minimize a list of what others bought with the HH800-ADAPTOR  HH800-ADAPTOR In Stock   $10.00    DC adaptor for USB model only  
Click to expand/minimize a list of what others bought with the SC-800  SC-800 In Stock   $15.00    Soft carrying case  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with two 1.5 m (5') lengths of tubing with 18 MNPT adaptors
4 "AAA" batteries, protective rubber boot and operator's manual.
 Ordering Example: (1) HHP886W Handheld manometer with tubing, wireless receiver and software, $210.00

   
Keywords:Differential Manometer, Dual Input, humidity alert weighing load cells wireless sensors