Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

HANDHELD DIGITAL TORQUE GAUGES
0.3% FULL SCALE ACCURACY

HHTQ35 Series   
3 year warranty NEW! CE Made in the USA
 
HANDHELD TORQUE GAUGE
HHTQ35 Series:HANDHELD DIGITAL TORQUE GAUGES 0.3% FULL SCALE ACCURACY
Click for larger image.
   
$ 1,275.00  HHTQ35-100
Ergonomic Torque Sensor with Jacobs Chuck
2000 Hz Sampling Rate
Ultra-Compact Size
Selectable Units of Measure
USB Data Output
Programmable Setpoints with Pass/Fail Indicators
Large Backlit Graphics Display
Live Load Bar Graph with Set Point Markers
Peak Readings and Set Points Always Displayed
Configurable Audio Alarms and Key Tones

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

OMEGA’s HHTQ35 Series is an economical digital force gauge designed for clockwise and counterclockwise torque measurements in a variety of applications. They are available in ranges from 10 ozFin to 100 lbFin (7 to 1150 KgFmm) and have a 2000 Hz sample rate. A backlit graphic LCD displays large characters and a menu is available to access the gauges features and configurable parameters. Units have a USB output for data collection and setpoint indicators for pass-fail testing.

SPECIFICATIONS
Accuracy: 0.3% of full scale ± 1 digit
Power: Rechargeable battery or AC using adaptor (batteries and adaptor included)
Battery Life: Up to 7 hours continuous use with backlight on or 24 hours with backlight off
Low Battery: Multi-step low battery indicator is displayed, gauge shuts off automatically when power is too low
Measurement Units: ozFin, lbFin, kgFmm, Ncm (depending on model)
Safe Overload: 150% of full scale (display shows “OVER” at 110% and above)
Configurable Settings: Digital filters, USB output, automatic shutoff, default settings, key tones, audio alarms, calibration
Dimensions:
Meter: 99.1 H x 64.3 W x 38.1 mm D (3.90 x 2.53 x 1.50")
Sensor:
    ≤ 50Z Range: 44.5 D x 122.4 mm L (1.75 x 4.82")
    > 50Z Range: 44.5 D x 131.8 mm L (1.75 x 5.19")
Weight: 0.8 kg (1.8 lb)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 HHTQ35-10Z 12 Weeks   $1,275.00    Range vs Resolution; ozFin 10 x 0.01, kgFmm 7 x 0.005, Ncm 0.5 x 0.0005  
 HHTQ35-20Z In Stock   $1,275.00    Range vs Resolution; ozFin 20 x 0.02, kgFmm 14 x 0.01, Ncm 1 x 0.001  
 HHTQ35-50Z In Stock   $1,275.00    Range vs Resolution; osFin 50 x 0.05, kgFmm 36 x 0.05, Ncm 2.5 x 0.002  
 HHTQ35-12 12 Weeks   $1,275.00    Range vs Resolution; ibFin 12 x 0.01, kgFmm 140 x 0.1, Ncm 10 x 0.01  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with carrying case, AC adaptor with US plug, USB cable and CD with USB drivers and operator’s manual. For AC adaptor with European plug add suffix “-E” to model number, UK style plug add “-U”, no extra cost.
 Ordering Example: (1) HHTQ35-20Z Digital torque gauge, $1,275.00

 Related Links - Related Products
 Related Products
DFG35 Series DFG35 Series:
DIGITAL FORCE GAUGE WITH USB OUTPUT
   
Keywords:DIGITAL TORQUE GAUGES, HANDHELD TORQUE GAGE