Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Digital Torque Meter with RS232 Output

HHTQ88   
RoHS
 
Digital Torque Meter with RS232 Output
HHTQ88:Digital Torque Meter with RS232 Output
Click for larger image.
   
$ 889.00  HHTQ88
Three Selectable Torque Units: kgf-cm, lb-in, N-cm
High (0.01) and Low (0.1) Resolution Modes
Fast and Slow Sampling Modes
Auto Shut-Off Extends Battery Life
Reading Hold
Stores Minimum and Maximum Readings with Push-Button Recall
RS232 PC Interface to Load Data into Your Logging or Recording Programs

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

The HHTQ88 is a precision test instrument for automotive, automation, laboratories, and general industrial applications. The unit comes complete with the torque sensor with built-in 12 mm (0.5") chuck and chuck key. Three selectable torque units (kgf-cm, lb-in, N-cm) give this instrument almost universal compatibility with all measuring systems. The HHTQ88 also has fast and slow sampling rates to fit most automation applications. The readings are easy to read, displayed in large 15 mm (0.6") high digits. The RS232 serial interface allows you to download data for use in your data logging or recording programs.

SPECIFICATIONS

Units:
kgf-cm, lb-in, N-cm (N = Newtons)
Range: Up to 15 kgf-cm
Safe Overload: 150% of range
Functions: Auto off (after approx 20 min), reading hold, min and max
Accuracy: ±1.5% FS +5 digits, 23 ±5ºC, includes linearity, repeatabilityand hysteresis
Operating Temperature: 0 to 50ºC (32 to 122ºF)
Operating Humidity:<80% RH (non-condensing)
Sensor Chuck: 12 mm (0.5")
Power: 9 V alkaline battery (included)
Sampling Time:
Fast: Approximately 0.125 sec
Slow: Approximately 0.334 sec
Data Output: RS232 PC serial output
Meter Dimensions: 180 x 72 x 32 mm (7.1 x 2.8 x 1.3")
Sensor Dimensions: 48 D x 160 mm L (1.9 x 6.3")
Meter Weight: 225 g (0.5 lb)
Sensor Weight: 665 g (1.5 lb)
Sensor Cable: 1 m (39")


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
    HHTQ88 In Stock   $889.00    Handheld torque meter RoHS compliant
    HHTQ88-NIST 4 Weeks   $1,040.00    Torque meter w/NIST RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the SW-U101-WIN  SW-U101-WIN In Stock   $99.00    Software and cable for HHTQ88 RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with battery, meter, torque sensor, chuck key, hard carrying case and operator’s manual.
 Ordering Example: (1) HHTQ88 Is a handheld torque meter including sensor and case, $889.00

   
Keywords:, calibration load cells float level transmitter load cell weight wireless temperature probes