Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

UVA, UVC Light Meter

HHUV254SD   
1 year warranty CE
 

HHUV254SD:UVA, UVC Light Meter
Click for larger image.
   
Measures Light Intensity
Two Automatic Range Selections
J/K Thermocouple Input
2 GB SD Card Included
UVA and UVC Probes Included
Real Time Data Logger
Large Backlit LCD Display
MAX/MIN Function
Auto Power-Off
Hard Carrying Case Included

View related products - General Test and Measurement Instruments

Click to scroll below to order See Specs PDF View a printer friendly page

Many industrial and commercial applications require or can benefit from measurement of the intensity of UVA and/or UVC light. Among them are welding (to minimize exposure to “blue light” radiation), UV sterilization of food, photochemical matching, erasure of electrically programmable read-only memory (EEPROM) chips, production of graphic arts products, exposure of photoresists, and curing of inks, adhesives and coatings.OMEGA’s HHUV254SD has the performance and features needed to satisfy the most demanding aspects of these applications. For example, it combines the capabilities of UVA (black light in the long-wave 365 nm band) and UVC (short waves in the 254 nm band) measurement in one instrument. The meter also can measure temperature with a Type K or J thermocouple. A UVA probe and a UVC probe are supplied with the instrument. Because it is microprocessor-based, the HHUV254SD data logger can make full use of the portability, reliabilityand large storage capacities that SD memory cards offer. Measurements of light intensity or temperature can be made automatically at any of 11 sampling rates between one second and one hour. After time-stamping and storing the measurements on an SD card plugged into the instrument, the user can remove the card and transfer the measurements to a laptop or desktop computer either directly or via a USB card reader. The HHUV254SD has a backlit 2 1?2" diagonal display and is powered by 6 “AA” alkaline batteries or an optional 9 Vdc AC adaptor.

Specifications
Display Type: LCD with green backlight
Display Size: 52 x 38 mm (2.05 x 1.5")
UV Light Types Measured: UVA, UVC
Measurement Range: 240 to 390 nm
Measurement Accuracy: ±4% of full scale reading + 2 digits
Full-Scale Autoranges: 2 mW/cm2 and 20 mW/cm2
Storable/Recallable Readings: Max, min
Data Logging Sampling Time: 1 sec to 1 hr
SD Card Capacity: 1 to 16 GB
Settable Parameters: Date, time, auto power off, beep sound, temperature unit (°C or °F), sampling time, thermocouple Type (K or J), decimal point or comma
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Relative Humidity: 0 to 85%
Thermocouple Input Ranges and Accuracy:
    Type K: -50 to 1300°C (±0.2% + 0.5°C)
     -50.1 to -100°C (±0.2% + 1°C)
     -58 to 2372°F (±0.2% + 1°F)
     -58.1 to -148°F (±0.2% + 1.8°F)
    Type J: -50 to 1200°C (±0.2% + 0.5°C)
     -50.1 to -100°C (±0.2% + 1°C)
     -58 to 2192°F (±0.2% + 1°F)
     -58.1 to -148°F (±0.2% + 1.8°F)
Power Supply: 6 Alkaline “AA” batteries or optional 9 Vdc AC adaptor
Power Consumption:
    6.5 mADC (normal operation, with backlight off and SD card not saving data)
    30 mADC with baclight on
Dimensions:
    Meter: 177 H x 68 w x 45 mm D (6.97 x 2.68 x 1.77")
    UVA Probe Head: 45 (diagonal) x 32 mm L (1.77 x 1.26")
    UVA Probe Handle: 24 (diagonal) x 125 mm L (0.94 x 4.92")
    UVC Probe: 38 (diagonal) x 25 mm L (1.50 x 0.98")
Weight:
    Meter: 351 g (12.38 oz)
    UVA Probe: 100 g (3.53 oz)
    UVC Probe: 103 g (3.63 oz)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 HHUV254SD In Stock   $799.00    UVA, UVC light meter with data logging SD card  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with UVA probe, UVC probe, probe cover, 6 “AA” batteries, hard carrying case, 2 GB SD memory card, Type K thermocouple and operator’s manual.

   
Keywords:UVA, UVC Light Meter