HMi Operator Interface |
| HMi04CU |
|
 |
|
|
|
|
|
$
480.00
HMI04CU
|
| |
True Analog Touchscreen
|
| |
Retentive Internal Data Storage
|
| |
Real Time Trending
|
| |
Trend Stored Data
|
| |
Alarming and Alarm Storage
|
| |
Alarm Frequency
|
| |
Event Storage (History)
|
| |
USB Programming
|
| |
USB Memory Storage
|
| |
USB Printer
|
| |
Add I/O
|
| |
Macro Programming
|
| |
Multi-Language
|
| |
Recipe Storage
|
| |
Auto-Scale Application from 10" to 4"
|
| |
On-Line Simulation
|
| |
Off-Line Simulation
|
| |
10-Level Password Protection
|
View related products - Automation Controllers and HMI
|
| |
|
|
|
 |
Today’s marketplace is all about how you
interface - with customers, suppliers and
your machinery. Omega proudly offers a
new and easy way to interface, HMi.
Available in 4, 6, 8 and 10" models,HMi is a
true analog touchscreen operator interface
with programmable function buttons for the
most robust applications. With the ability to
store recipes, historical and alarm data, or
transfer that data to a USB memory stick,
using HMi makes interfacing with your
machinery easier than ever.
Your Application. Your HMi.
With features that allow you to customize
the perfect operator interface for your
application, HMi is the interface solution you
want it to be. HMi models are available in
either a blue mode, grayscale or color screen
versions. It’s an interface solution designed to complement your application needs.
Because one application doesn’t fit all, you
can scale your applications to any size HMi
device in a few keystrokes - from 4 to 6"
to 8 to 10" and back. If you decide to
upgrade or downsize your operator interface,
the click of a button resizes your screen image to match another screen size. Once
you see the features of HMi, you’ll agree it’s
the perfect interface device for machines
built to different specifications and size
requirements. With the ever present need to
be connected to your machinery and
processes, communications are more important than ever. So, with an expansive
driver list, and 2 or 3 serial communication
ports, HMi is the answer for communicating
on virtually any network, including over
20 brands of PLCs currently on the market.
An expansion slot on the back of the unit
connects to a parallel printer, Ethernet
network or even I/O modules, allowing you
to do more with your operator interface than
ever before.
HMi simplifies configuring application
parameters with features and software that
provide added capabilities and make
monitoring your system intuitive.
HMi stores your entire application, including
images, so editing won’t require original
source files. If your computer fails or years
from now you need to edit the application, there’s no need to track down old original
source files. HMi is the source. Flexibility,
plus the security of password protection,
makes HMi the perfect operator interface
for any user. A feature called Picture Bank
uploads/downloads images from HMi to a
personal computer. Save pictures and use
them in other documents, and easily upload
pictures and applications to new HMi units.
Its easy-to-use macro ability, with the
strength to handle even the most
complicated applications, allows
HMi to help you manage your
machine more efficiently than ever. From simple math,
storing and manipulating trends, data, and
communications, to sending data from
one PLC to another, macros make HMi
the easiest interface on the market.
The Software For use with the HMi series of touchscreens, this software
supports all of the features of HMi. This easy to use Windows
based software can run on Windows 2000 and XP with a
minimum CPU of Pentium III 500 Mhz, 256 MB RAM,
100 MB free hard disk space and mouse.
| MODEL | HMI04CU | HMI06BE | HMI06CE | HMI08CE | HMI10CE |
| Operation System | Real Time OS |
| MCU | 32-bit RISC Micro-controller / 206.4 MHz |
| NOR Flash ROM | | NOR Flash ROM 4MB (System: 1MB/ User: 3MB) | NOR Flash ROM 8MB/(System: 1MB User: 7MB) |
| SDRAM | | 16MB | 32MB |
| Backup Memory(Bytes) | 128K | 512K |
| Ext. Memory |
 |
SM Card |
 |
| USB Disk |
|
N |
Y |
Y |
Y |
Y |
| N |
N |
N |
Y |
Y |
| Extension Interface | Y | Y | Y | Y | Y |
| USB for Download(USB Client) | 1 Client Ver. 1.1 |
| USB for Data Transfer/Printer USB Host | Y | N | N | Y | Y |
| LCD Module | 3.5" TFT LCD (65536 Colors) 320 x 240 pixels LED Back Light | 5.7" STN LCD (16 Blue) 3320 x 240 Pixels CCFL Back Light | 5.7 STN LCD (256 Colors) 320 x 240 Pixels CCFL Back Light | 8" TFT LCD (65536 Colors) 640 x 480 Pixels CCFL Back Light | 10.4" TFT LCD
(65536 Colors) 640 x 480 Pixels 2CCFL Back Light |
| Function Key | User Defined Key x 4 | User Defined Key x 6 | User Defined Key x 7 |
| Perpetual Calendar(RTC) | Built-In
| | Cooling Method | Natural Air Circulation
| | Safety Approval(Waterproof for Front Panel) |
IP65/NEMA 4X/CE, UL |
IP45/NEMA 4X/CE, UL |
IP65/NEMA 4X/CE, UL |
| Operating Temp. | 0 to 50°C (32 to 122°F) | | Storage Temp. | -20 to 60°C (-4 to 140°F) |
| Ambient Humidity | 10 to 90% RH (0 to 40°C), 10 to 55% RH (41 to 50°C) |
| Vibration Resistance | IEC61131-2 compliant; when vibration is NOT continuous: 5 to 9Hz 3.5 mm, 9 to 150 Hz 1G X, Y, Z directions for 10 times |
| Dimensions: mm (in)(W x H x D) | 140.8 x 104.8 x 44.8 (5.54 x 4.13 x 1.76) | 184.1 x 144.1 x 47 (7.25 x 5.67 x 1.85) | 243.1 x 178.1 x 52.4 (9.57 x 7.01 x 2.06) | 297.1 x 222.1 x 51.1 (11.70 x 8.74 x 2.01) |
| Weight: kg (lb) | 0.310 (0.62) | 0.768 (1.69) | 1.147 (2.52) | 1.721 (3.79) |
| Backup Battery | 3 V Lithium Battery CR2032 x 1/Battery Life: 5 Years |
| Buzzer | 85dB |
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|