1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Wraparound Heating Cords

HTC   
1 year warranty RoHS
 
Heating Cords
HTC:Wraparound Heating Cords
Click for larger image.
   
$26.00  HTC-030
Maximum Exposure Temperature 482°C (900°F)
Wraparound Diameters as Small as 3.2 mm (1/8")
Knitted and Braided Fiberglass Construction
Power Density: 0.003 W/mm2 (1.8 W/in2)
Double-Braided Fiberglass Outer Sheath
Suitable for Electrically Conductive Surfaces
Operating Voltage 120 Vac
Includes High-Temperature Tie-Downs

View related products - Flexible Heaters

Click to scroll below to order See Specs PDF

OMEGA heating cords are designed for use on smalldiameter tubes, vessels, or wherever space is limited. They can be wrapped around tubing as small as 3.2 mm (1/8") diameter. The double-braided fiberglass outer sheath ensures durability for laboratory, production, or maintenance applications.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the HTC-030  HTC-030 In Stock   $26.00    Heating cord 0.9 m (3'), 64 W, 120 V RoHS compliant
Click to expand/minimize a list of what others bought with the HTC-060  HTC-060 1 Week   $30.00    Heating cord 1.8 m (6'), 125 W, 120 V RoHS compliant
Click to expand/minimize a list of what others bought with the HTC-120  HTC-120 In Stock   $38.00    Heating cord 3.6 m (12'), 260 W, 120 V RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) HTC-030 Heating cord 0.9 m (3'), 64 W, 120 V, $26.00

   
Keywords:heat tape, tape heater, rope heater, heater cord, time delay relays

   Back to topBack to top