Relative Humidity/Temperature Transmitter Available in Low-Profile Space Mount, Duct Mount, and Outside Air Mount |
| HX95 Series |
|
 |
|
|
Duct Mount Relative Humidity Transmitter
 |
| Click for larger image. |
|
|
|
|
|
|
 |
The HX95 series RH/temp transmitters offer superior versatility, reliability, and performance in three models consisting of a low profile space mount, duct mount, and outside air mount model. Prewired base and plug-in electronics in the cover make installation quick and easy. Wiring is connected to the terminal block in the base and the cover can be snapped into place at a later time, allowing the user to mount and wire the unit without the sensor and electronics.
Outputs available are either 4-20 mA, 0-5 Vdc, or 0-10 Vdc. The voltage output unit is jumper selectable for either 0-5 Vdc or 0-10 Vdc, all models are available with either 2% or 3% RH accuracy. Typical drift is less than 1% per year and all models can be quickly field calibrated using the HX95-CAL handheld one point RH calibrator. Just plug the HX95-CAL into the phone jack connector on the transmitter. The HX95-CAL displays the RH reference environment as well as the transmitter RH reading during calibration. A quick one point offset adjustment allows calibration in about 60 seconds without interrupting transmitter operation.
The HX95, HX96, HX97 transmitters as well as the HX95-CAL feature a bulk polymer resistive sensor which will not be affected by surface contamination in dirty environments. As a result, you can expect long term stability with minimal drift. The HX97 outside air model is designed in a rugged case with the probe housed in an aluminum sheath allowing for uniform air flow, making it ideal for applications requiring a rugged RH transmitter to monitor outside air RH and temperature.
For complete product specifications see the Related Links section at the bottom of this page.
|
| |
 |
 |
|
 |
† All dollar amounts on this site are shown in US currency.
|
|
 |
|
 |
|  |
|
Keywords.:Relative Humidity/Temperature Transmitter Available in Low-Profile Space Mount, Duct Mount, and Outside Air Mount, Models HX95-(*), HX96-(*), HX97-(*), Cal Kit also Avalable
|
Back to top
|
|
|