OMEGA’S new Relative Humidity Transmitter is a waterproof RH sensing element and package which is ideally suited for monitoring relative humidity and temperature in high RH/harsh environment applications or where washdowns are required. The unit is designed for continuous monitoring of relative humidity and temperature with ±2% RH accuracy.
Both the sensor and electronics are contained in an epoxy-hardened enclosure designed for continuous service. A water-tight membrane filter is installed over the RH sensor for increased protection against high RH, contaminants and washdowns. The unit is designed to withstand 100% saturation.
The sensor incorporates a bulk polymer resistance element. The polymer is impervious to most contaminants and, since it is a bulk resistance device, surface contaminants such as dust will not alter the accuracy of the readings. The unit is provided with continuous temperature compensation which adjusts for temperature-induced change in the RH sensor output. The compensation provides high measurement accuracy over the entire operating range of the instrument.
† All dollar amounts on this site are shown in US currency.
Note: To order NIST calibration, add suffix "-NIST" to model number and add $125 to price. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)