1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Saturated Environment Relative Humidity Transmitter, Waterproof Sensing Element Housing

HX98 Series   
 
Relative Humidity Transmitters
HX98 Series:Saturated Environment Relative Humidity Transmitter, Waterproof Sensing Element Housing
   
See All Models Below PLACE ORDER
1 year warranty NEW! CE
Waterproof Sensing Element and Housing
Compact Transmitter with Built-in Sensor
Bulk Polymer Resistance RH Sensor
RTD Temperature Measurement Sensor
Temperature Compensation
Resistant to Contamination

View related products - Relative Humidity Measurement Instruments

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

Applications
• Greenhouses
• Textile Mills
• Food Processing
• Shipping Containers
• Swimming Pools

OMEGA’S new Relative Humidity Transmitter is a waterproof RH sensing element and package which is ideally suited for monitoring relative humidity and temperature in high RH/harsh environment applications or where washdowns are required. The unit is designed for continuous monitoring of relative humidity and temperature with ±2% RH accuracy.

Both the sensor and electronics are contained in an epoxy-hardened enclosure designed for continuous service. A water-tight membrane filter is installed over the RH sensor for increased protection against high RH, contaminants and washdowns. The unit is designed to withstand 100% saturation.

The sensor incorporates a bulk polymer resistance element. The polymer is impervious to most contaminants and, since it is a bulk resistance device, surface contaminants such as dust will not alter the accuracy of the readings.
The unit is provided with continuous temperature compensation which adjusts for temperature-induced change in the RH sensor output. The compensation provides high measurement accuracy over the entire operating range of the instrument.


To Order (Specify Model Number)
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    HX98-1    Consult sales   RH/Temperature transmitter (front wiring)  
    HX98-CASE    Consult sales   Stainless steel case. 304 SS. 0.06" thick  
    HX98-MC    Consult sales   Spare mating connector  
Click to expand/minimize a list of what others bought with the PSR-24S  PSR-24S In Stock   $65.00    Regulated power supply, US plug, 90-264 Vac input, 24 Vdc output, 400 mA, screw terminals, UL  
Click to expand/minimize a list of what others bought with the PSR-24L  PSR-24L In Stock   $65.00    Regulated power supply, US plug, 90-264 Vac input, 24 Vdc output, 400 mA, stripped leads, UL  
    PSR-24L-230 In Stock   $65.00    Regulated power supply, European plug, 230 Vac input, 24 Vdc output. 400 mA, stripped leads, CE  
All dollar amounts on this site are shown in US currency.

 Note: To order NIST calibration, add suffix "-NIST" to model number and add $125 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

   
Keywords:Saturated Environment Relative Humidity Transmitter, Waterproof Sensing Element Housing, Models HX98-1 and HX98-2, humidity sensor, humidity transmitter, high speed data logger humidity temperature data logger linear displacement sensors load cell simulator

   Back to topBack to top




MMV | 78 | 024