Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

1/32 DIN Models iS32, Strain and Process Meters and Controllers

I-STRAIN   
5 year warranty NEW! CE Made in the USA
 
I-STRAIN:1/32 DIN Models iS32, Strain and Process Meters and Controllers
Click for larger image.
   
$ 195.00  DPIS32
High Quality
FREE 5-Year Warranty
High Accuracy 0.03% Rdg
User Friendly, Simple to Configure
Free Software, Active X Controls

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF View a printer friendly page

The iS series of meter/controllers can measure a wide variety of strain gage bridge and DC voltage intputs for all common load cells, pressure transducers, and most any strain gauge type of transducer. It is the first instrument of its kind, offering a wealth of powerful features and performance in an amazingly compact 1/32 DIN package or a 1/8 DIN package with 0.83" (21mm) high digits. The iS series handles input ranges of 0-100 mV, -100 mVdc to 1 Vdc, 0-10 V and 0-20mA. The iS series is easy to configure and scale to virtually any engineering units using the push buttons on the front panel, or using personal computer with the optional serial communications and free configuration software. The serial communications option includes both RS-232 and RS-485 on one instrument, and the straightforward OMEGA ASCII communications protocol, as well as MODBUS protocol. The iS series includes built-in excitation for transducers, selectable as 10 V at 100 mA or 5 V at 60 mA. The CNiS series controllers feature a choice of two optional outputs: Form C SPDT (single pole double throw) mechanical relays, solid state relays, DC pulse, and programmable analog output selectable for either a control function or retransmission of the process value. The iS series features the iSeries totally programmable color display that can change colors between Green, Amber, and Red at any setpoint or alarm point.

SPECIFICATIONS
Input Ranges: 0-100 mV, -100 mVdc to 1 Vdc, 0-10 V, 0-20 mA
Isolation: 354 V peak per IEC spacing
NMR: 60 dB
CMR: 120 dB
Input Impedance: 10 MOhms for 100 mV input 1 MOhm for 1 or 10 V input 5 Ohms for 20 mA current input
Display: 4 digits, 9 segments tri-color LED
Digit Height: iS32;10.2 mm (.4")
iS8; 21 mm (0.83")
Analog-to-Digital technique: Dual slope
Internal A/D Resolution: 15 bits
Read rate: 3 / sec
Polarity: Automatic
Max Error Strain/Process: ±0.03% rdg.
Span tempco.: ± 50 ppm / C
Step response: 1-2 sec.
Warmup to rated accuracy: 30 min.
Analog Output (optional): 0-10 V, 4-20 mA, can be used as Retransmission or PID Control.
Excitation Voltage: 10 V @ 100 mA, 5 V @ 60 mA
Power: 90-240 Vac 50-400 Hz or 90-375 Vdc, 4 W (optional) 24 Vac 50-400 Hz or 12-36 Vdc, 5 W
Dimensions:iS32: 25.4 H x 48 W x 127 D mm (1.0 x 1.89 x 5.0")
iS8: 48 H x 96 W x 127 D mm (1.89 x 3.78 x 5.0")
Weight:iS32; 127 g (0.28lb)
iS8; 295 g (0.65lb)
Approvals: CE per EN50081-1, EN50082-2, EN61010-1

For full product specifications view pdf file in "Related Links" below

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the DPiS32  DPiS32 In Stock   $195.00    1/32 DIN i Series strain gage meter with 90-240 Vac/dc power  
    DPiS32-C24 In Stock   $255.00    1/32 DIN i Series strain gage meter with RS-232 & RS-485 communications and 90-240 Vac/dc power  
    DPiS32-DC In Stock   $220.00    1/32 DIN i Series strain gage meter with 24 Vac or 12-36 Vdc power  
    DPiS32-C24-DC In Stock   $280.00    1/32 DIN i Series strain gage meter with RS-232 & RS-485 communications and 24 Vac or 12-36 Vdc power  
    DPiS8 In Stock   $300.00    1/8 DIN i Series strain gage meter with 90-240 Vac/dc power  
    DPiS8-C24 In Stock   $360.00    1/8 DIN i Series strain gage meter with RS-232 & RS-485 communications and 90-240 Vac/dc power  
    DPiS8-DC In Stock   $325.00    1/8 DIN i Series strain gage meter with 24 Vac or 12-36 Vdc power  
    DPiS8-C24-DC In Stock   $385.00    1/8 DIN i Series strain gage meter with RS-232 & RS-485 communications and 24 Vac or 12-36 Vdc power  
    CNiS822 In Stock   $370.00    1/8 DIN i Series strain gage controller with two solid state relays and 90-240 Vac/dc power  
    CNiS822-C24 In Stock   $430.00    1/8 DIN i Series strain gage controller with two solid state relays, RS-232 & RS-485 communications and 90-240 Vac/dc power  
    CNiS3222 In Stock   $240.00    1/32 DIN i Series strain gage controller with two solid state relays and 90-240 Vac/dc power  
    CNiS3222-C24 In Stock   $300.00    1/32 DIN i Series strain gage controller with two solid state relays, RS-232 & RS-485 communications and 90-240 Vac/dc power  
All dollar amounts on this site are shown in US currency.

 Note: Transducer excitation not available on models with serial communications ("-C24") option.
 Ordering Example: (1) CNIS853-C24-DC 1/8 DIN i Series Controller with one analog output 0 to 10 Vdc or 0 to 20 mA @500 ohm max. and one Form "C" mechanical relay, RS-232 & RS-485 communications and 24 Vac or 12-36 Vac/dc power, $455.00
 Part Number Builder
(1) (2) (3) (4) (5)
CNIS
  
Option Descriptions
(1) DIN Cutout
  Select
32 for 32nd DIN
8 for 8th DIN
(2) Control Outputs #1
  Select
2 for Solid State Relay/1 A at 120/240 Vac continuous
3 for SPDT Relay
4 for Pulsed 10 Vdc at 20 mA
5 for Analog Output 0 to 10 Vdc
(3) Control Outputs #2
  Select
2 for Solid State Relay/1 A at 120/240 Vac continuous
3 for Relay SPDT 3A at 120/3 A at 240 Vac
4 for Pulsed Driver 10 Vdc at 20 mA /for use with external SSR
(4) Serial Communications
  Select
Nothing(leave field blank) for Standard Unit
-C24 for Isolated RS-232 and RS-485 300 to 19.2 k baud
(5) Power Supply
  Select
Nothing(leave field blank) for Standard Power (90 to 240 Vac/dc @ 50 to 400 Hz)
-DC for Low Voltage Power (24 Vac or 12 to 36 Vdc)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:1/32 DIN Models iS32, Strain and Process Meters and Controllers