1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

High Temperature Constant Wattage Heating Cable

KE Series   
RoHS
 
High Temperature Constant Wattage Heating Cable
KE Series:High Temperature Constant Wattage Heating Cable
Click for larger image.
   
$6.00  KE4-120
Continuous Exposure Rating up to 500°F
Low Watt Density
Parallel Resistance Heater
Cut-to-Length at the Job Site
Constant Watt Density
All Common Voltages Available
Moisture and Chemical Resistance
Continuous Electrical Ground
Designed for freeze protection and process temperature maintenance.

View related products - Electrical Heating Cable Systems

Click to scroll below to order See Specs PDF

The KE Cable heating element is tension wrapped and covered with two layers of nonflammable Polyimide Film applied in reverse directions, then heat fused for moisture protection. A stainless steel and tinned copper sheath is then added for additional protection and electrical ground return path. The sheath is enclosed in a minimum 20 mil PFA abrasion and chemical resistant extruded jacket.

OMEGALUX® KE Cable is a low Watt density electrical resistance heater. It is designed for freeze protection, viscosity and high temperature process control in Class 1, Groups B, C, and D, Division 2 Classified Areas as well as in corrosive environments. KE is used in asphalt plants, oil refineries, mines, chemical and petrochemical processing areas, other locations where corrosive atmospheres can occur. KE is equally suitable for applications in severe arctic cold.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

Max. Circuit Length**-KE Series
Power 120V 208V 240V 277V 480V
4 Watts/ft349"606"699"806"1398"
8 Watts/ft247"428"494"570"988"
12 Watts/ft202"350"403"466"807"


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
 4 WATTS/FT
    KE4-120 5 Weeks   $6.00    high temperature, constant wattage cable, 4 W/FT, 120 V RoHS compliant
    KE4-240 In Stock   $6.00    high temperature, constant wattage cable, 4 W/FT, 240 V RoHS compliant
 8 WATTS/FT
    KE8-240 In Stock   $6.00    high temperature, constant wattage cable, 8 W/FT, 240 V RoHS compliant
 12 WATTS/FT
    KE12-120 5 Weeks   $6.00    high temperature, constant wattage cable, 12 W/FT, 120 V RoHS compliant
    KE12-240 In Stock   $6.00    high temperature, constant wattage cable, 12 W/FT, 240 V RoHS compliant
 Accessories
    KE-UC-KIT In Stock   $39.00    Termination Kit (for KE Series) RoHS compliant
    KE-KC-KIT In Stock   $39.00    Termination Kit (for KE Series) RoHS compliant
    FE-UC-KIT 5 Weeks   $38.00    Termination Kit (for FE Series) RoHS compliant
Click to expand/minimize a list of what others bought with the FE-KC-KIT  FE-KC-KIT 5 Weeks   $41.00    Termination Kit (for FE Series) RoHS compliant
    SK-KIT In Stock   $21.00    Splice Kit RoHS compliant
Click to expand/minimize a list of what others bought with the FE-SK-KIT  FE-SK-KIT In Stock   $28.00    Splice Kit (for FE Series) RoHS compliant
    RTV-SS In Stock   $9.00    Silicone Sealant RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note:
*Price per foot. When ordering specify desired length in feet. 25 foot minimum.
**Maximum Circuit Lengths include end-to-end voltage variation of 10%. Longer runs may be used. Lengths are based on cable operating temperatures of 300°F. To complete your system the following accessories are recommended: (1) Termination kits for KE cable (see page B-30 for specifications), (2) control options - see Section P for a complete selection of controllers and thermostats.

   
Keywords:High Temperature Constant Wattage Heating Cable, hall effect transducer hot water flow meters laser thermometers liquid level detector

   Back to topBack to top