1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Kapton® (Polyimide Film) Heater Kit

KH-KIT-EFH-15001   
1 year warranty NEW! Made in the USA
 
Kapton Flexible Heater Kit
KH-KIT-EFH-15001:Kapton® (Polyimide Film) Heater Kit
Click for larger image.
   
Withstands Temperature Extremes from -200 to 200ºC (-328 to 392ºF)
Excellent Tensile Strength and Tear Resistance
Low Out-Gassing
Wattage of 2.5, 5, or 10 W/in
Small, Flexible Radius (0.032" Minimum)
Chemically Resistant to Many Solvents and Oils
Comes with Pressure Sensitive Adhesive Backing
115 or 230 Vac
Multiple Wattage Heaters and Profiled Watts

View related products - Heaters and Valves

Click to scroll below to order See Specs PDF

CURRENT RATING TABLE
Recommended Leads:
Wire Gage(AWG)Max Current(A)
28 1.25
26 1.25
24 3.16
22 5
20 10
18 15
16 15
14 20
A PTFE-insulated lead wire is recommended for energizing the heater. Use heater wattage chart along with current rating table to determine the recommended lead-wire gage.
The Polymide Film heater kit contains thin and flexible heaters with adhesive backing to conform to practically any flat or curved surface. With 15 different shapes, this kit can suit almost any application. Heater configurations are outlined on a 0.3 x 0.3 m (1 x 1') sheet, with line markings for easy selection and cutout. When used in combination, these heaters can provide a number of resistances and wattages. Leads can be soldered on or connected with alligator clips.

SPECIFICATIONS
Thickness: 0.203 mm (0.008")
Maximum Operating Temperature:
    Polymide Film 200°C (392°F)
    Adhesive Backing(Continuous Use): 149°C (300ºF)
    Adhesive Backing (Short Time Periods): Up to 232°C (450°F)
Dielectric Strength: 1000 Vac min


Size (in) Resistance(Ω) Watts (12V) Amps Watts (28V) Amps Watts (115V) Amps Watts (230V) Amps
0.5 x 2.0 8.8 16.4 1.4 89.1 3.2 1502.8 13.1 6011.4 26.1
0.75 x 2.5 23.5 6.1 0.5 33.4 1.2 562.8 4.9 2251.1 9.8
0.75 x 3.25 33.2 4.3 0.4 23.6 0.8 398.3 3.5 1593.4 6.9
1.0 x 1.0 11 13.1 1.1 71.3 2.5 1202.3 10.5 4809.1 20.9
1.0 x 3.0 40 3.6 0.3 19.6 0.7 330.6 2.9 1322.5 5.8
1.0 x 6.0 105.9 1.4 0.1 7.4 0.3 124.9 1.1 499.5 2.2
1.5 Dia. 32.8 4.4 0.4 23.9 0.9 403.2 3.5 1612.8 7
1.5 x 4.5 120.3 1.2 0.1 6.5 0.2 109.9 1 439.7 1.9
1.5 x 8.0 252 0.6 0 3.1 0.1 52.5 0.5 209.9 0.9
2.0 Dia. 56.4 2.6 0.2 13.9 0.5 234.5 2 937.9 4.1
2.0 x 3.0 103.7 1.4 0.1 7.6 0.3 127.5 1.1 510.1 2.2
2.5 x 1.25 42.8 3.4 0.3 18.3 0.7 309 2.7 1236 5.4
2.5 x 2.5 108.6 1.3 0.1 7.2 0.3 121.8 1.1 487.1 2.1
3.0 Dia. 169 0.9 0.1 4.6 0.2 78.3 0.7 313 1.4
3.0 x 3.0 153.7 0.9 0.1 5.1 0.2 86 0.7 344.2 1.5


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the KH-KIT-EFH-15001  KH-KIT-EFH-15001 In Stock   $100.00    Kapton® flexible heater sample kit  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) KH-KIT-EFH-15001 Polyimide Film Flexible Heater Sample, $100.00

   
Keywords:polymide film insulated flexible heaters, kapton heaters, level sensing level sensor switch

   Back to topBack to top