General Purpose Micro-Fog Air Line Lubricators for Compressed Air |
| L07-200-MPAA Series Inline Lubricator |
|
 |
|
|
|
|
|
$
37.50
L07-200-MPAA
|
| |
Compact Design with 360° Visibility Sight-Feed Dome
|
| |
Provides Air Line Lubrication to One or More Air Tools or Devices
|
| |
Screw on Transparent Polycarbonate Bowl
|
| |
Bowl Size 31 ml (1 fl oz)
|
| |
Disassemble Without Tools or Removal From the Air Line
|
| |
1/4" PTF Ports, Reducer Bushing Available for 1/8" Ports
|
| |
Minimum Flow Requirement 0.24 dm3/s (0.5 scfm) @ 6.3 bar (90 psig)
|
| |
Maximum Pressure 10 bar (150 psig)
|
| |
Combination Filter/Regulator Lubricator Kit Available
|
View related products - Motion
|
| |
|
|
|
 |
General purpose mirco-fog air line
lubricators are designed for in-line use as a
single source lubrication for compressed air.
These micro-fog lubricators have a 360°
visible sight-feed dome for easy adjustment
and monitoring. They include PTF threads,
screw on-off transparent bowl which holds
31 ml (1 fl oz), and require a minimum
air flow of 0.24 dm3/s (0.5 scfm) at 6.3 bar
(90 psig). They are suitable for a wide range
of pneumatic air line tools and components.
These units can be panel mounted with a
30 mm (1.19") diameter mounting hole or
can be used with the optional bracket and
panel nut.
View Omega's additional
Compressed Air Preparation Products
SPECIFICATIONS
Operating Temperature*: -20 to 50°C (0 to 125°F)
Maximum Pressure: 10 bar (150 psig)
Materials:
Body: Zinc
Bowl: Transparent polycarbonate
Sight-Feed Dome: Transparent nylon
Elastomers: Neoprene and nitrile *Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°F)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) L07-200-MPAA General purpose micro-fog air line lubricator with ¼" port, 360° sight-feed dome, and transparent bowl, $37.50, plus (1) OM-AIR-18-025-003 Mounting bracket with panel nut, $7.00, $37.50 + 7.00 = $44.50
(1) L07-200-MPAA General purpose micro-fog air line lubricator with ¼" port, 360° sight-feed dome, and transparent bowl, $37.50, plus (1) OM-AIR-18-025-003 Mounting bracket with panel nut, $7.00, plus (1) B07-202-A1KA Filter regulator 5 to 100 psgi with gauge, $66.00, $37.50 + 7.00 + 66.00 = $110.50
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
|
|
|
|
 |
T72T Series:
|
|
Excelon® Lockout Safety Valves for Compressed Air Systems.
|
 |
 |
|
|
|
|
 |
 |
|
|