Norgren Excelon® Compressed Air Lubricators for use with air tools and pneumatic devices. |
| L73M Series Air Line Lubricator for Compressed Air Systems |
|
 |
|
|
|
|
|
$
63.20
L73M-3AP-QDN
|
| |
In-Line or Modular Installation
|
| |
Quick Release Bayonet Bowl
|
| |
Flow Sensor Provides a Nearly Constant Oil/Air Ratio Over a Wide Range of Flows
|
| |
Highly Visible, Prismatic Liquid Level Indicator Lens on Metal Bowls
|
| |
All Round (360°) Visibility of Sight-Feed Dome for Ease of Drip Rate Setting
|
| |
Micro-Fog and Oil-Fog
|
View related products - Motion
|
| |
|
|
|
 |
The L73M Series Air Line Lubricators
are designed for use as a single in-line unit or as part of Norgren's
Excelon® modular compressed air preparation supply
system. As a modular component, this pneumatic lubricator can quickly
be attached to air regulators, filters, smooth start / exhaust valves, safety
lockout valves and pipe adapters. With our Quickclamp® and
Quickclamp® and wall bracket accessories, a complete
compressed air supply system can be assembled and mounted
in minutes.
The L73M Lubricators come in
Micro-Fog models for pneumatic applications containing one
or more points of lubrication. Uses include lubrication of cylinders
and air driven devices like air line tools or pneumatic screwdrivers.
View Omega's additional
Compressed Air Preparation Products
As a modular pneumatic component, this regulator can quickly be
attached to filters, oilers, smooth start / exhaust
valves, safety lockout valves and pipe adapters. With our
Quickclamp® and Quickclamp® and wall bracket
accessories, a complete compressed air supply system can
be assembled and mounted in minutes.
SPECIFICATIONS
Fluid: Compressed air
Maximum Pressure: 300 psig (20 bar)
Operating Temperature*: -34 to 80°C
(-30 to 175°F)
Typical Flow with 150 psig (10 bar)
Inlet Pressure, 90 psig (6.3 bar) Set
Pressure and 15 psig (1 bar) Drop
From Set: 144 scfm (68dm3/s)
MATERIALS
L73M, L74M:
Body: Aluminum
Transparent Bowl: polycarbonate
Guarded Transparent Bowl:
Polycarbonate with steel guard
Metal Bowl: Aluminum
Liquid Level Indicator Lens
(Metal Bowl): Transparent nylon
(Pyrex® optional)
Sight-Feed Dome: Transparent nylon
Elastomers: Neoprene and nitrile
* Air supply must be dry enough to avoid
ice formation at temperatures below
2°C (35°F).
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Notes: Models listed include PTF threads, manual drain, and metal bowl with plastic liquid level indicator. * If located downstream of frequently cycling directional control valves, order the optional bi-directional oil-fog lubricator for use under these conditions. ** Typical flow with 10 bar (150 psig) inlet pressure, 6.3 bar (90 psig) set pressure and a 1 bar (15 psig) droop from set. (74) Lubricators with 1 liter (1 quart) metal bowl: add 0.91kg (2.01 lb).
Ordering Example: (1) L74M-4AP-QDN Micro-fog lubricator with ¼" port, PTF threads with uni-directional flow, transparent bowl with guard, 154 scfm, metal bowl with liquid level indicator, knob adjustment and PTF threads., $77.00, plus (1) L73M-3AP-QDN Micro-fog lubricator with 3⁄8" port, PTF threads with uni-directional flow, metal bowl with liquid level indicator, $59., $63.20, $77.00 + 63.20 = $140.20
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
OM-AIR Series Acessories:
|
|
Norgren Excelon® Modular System Accessories, wall mounting brackets, gauges and Quickclamp® brackets
|
 |
 |
|
|
|
|
|
|
 |
F72V Series:
|
|
Excelon® Oil Removing (Absorbing) Filters for Removal of Oil Vapors and Odors
|
 |
 |
|
 |
P72F-2AC-PFA Series:
|
|
Norgren Excelon® Air Line Smooth Start/ Exhaust Dump Valves for Compressed Air Systems
|
 |
 |
|
|
|
|
|
|
|
|
|
|
 |
 |
|
|