Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Subminiature Load Cell
Rugged Industrial Design

LCKD   
Made in the USA
Subminiature Industrial Load Cell
LCKD:Subminiature Load CellRugged Industrial Design
Click for larger image.
   
$ 550.00  LCKD-5
5-Pt NIST Traceable Calibration Included
Rugged All Stainless Steel Construction
Temperature compensation
Miniature Size, Low Profile
Ranges from 1 kg to 1000 lb

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Related Items

Small in size but not in performance, OMEGA’s LCKD Series subminiature compression load cells are designed to measure load ranges from 1 kg to 1000 lb. Rugged all stainless steel construction and high performance strain gages assure superior linearity and stability. All models incluse a 5-pt NIST traceable calibration to assure an accurat installation. If need multiple load cells with no calibration see the economical LCKD-PK which contains 3 uncalibrated load cells. Temperature compensation is achieved through a miniature circuit board which is included in the load cell’s cable. These units are designed to be mounted on a smooth, flat surface.

The LCKD is also available in metric configurations, with ranges from 0-10 to 0-5,000 N. Please see the LCMKD for complete details, or contact our Pressure department for more information..




SPECIFICATIONS
Excitation: 5 Vdc, 7 Vdc max
Output: 2 mV/V nominal
5-Point Calibration: 0%, 50%, 100%, 50%, 0%
Linearity: ±0.25% FSO
Hysteresis: ±0.25% FSO
Repeatability: ±0.10% FSO
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Span: ±0.018% FSO/°C
    Zero: ±0.009% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 Ω min
Full Scale Deflection: 0.001 to 0.003"
Electrical Connection: 1.5 m (5') 4-conductor insulated cable with temperature compensation board
Weight: <14 g (<0.5 oz)
Protection Class: IP54


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 LCKD-5 In Stock   $550.00    0 - 5 LB Range Load Cell  
 LCKD-10 In Stock   $550.00    0 - 10 LB Range Load Cell  
 LCKD-25 In Stock   $550.00    0 - 25 LB Range Load Cell  
 LCKD-50 In Stock   $550.00    0 - 50 LB Range Load Cell  
 LCKD-100 In Stock   $550.00    0 - 100 LB Range Load Cell  
 LCKD-250 In Stock   $550.00    0 - 250 LB Range Load Cell  
 LCKD-500 In Stock   $550.00    0 - 500 LB Range Load Cell  
 LCKD-1000 In Stock   $550.00    0 - 1000 LB Range Load Cell  
 Compatible Meters
 DP25B-S In Stock   $245.00    4-Digit strain meter with Excitation  
 DP41-S In Stock   $545.00    6-Digit strain meter with Excitation  
Special order models also available - view the full listing
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) LCKD-1KG 0 - 1 KG Range Load Cell = $585.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41-S DP41-S:
High Performance Strain Gage Meter, High Resolution 6-Digit Display
   
Keywords.:Subminiature Load Cell, Low Profile load cell, subminiature load cell, small diameter load cell

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global