Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Digital Load Cell Tester, Fast, Reliable Testing of Load Cells

LCT-01   
CE RoHS
 
LCT-01:Digital Load Cell Tester, Fast, Reliable Testing of Load Cells
Click for larger image.
   
Speeds Troubleshooting of Scale Systems
Compatible with Most Load Cells Available
No Need to Disconnect Load Cell to Test
Stand Alone, Portable, Battery Operated
Clear Screen Messages

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

The LCT-01 is a portable device designed to help analyze the condition of strain gage-based load cells in scale and industrial applications. The LCT-01 works with most common types and ranges of load cells found in industry today. The unit is fully computerized, and a 16x2 alphanumeric display guides the operator through all test stages and clearly displays the results. It is also equipped with an LED and buzzer to alert the operator of suspect results.The unit’s three operating keys and concise messages guide the user in a step by step process through the testing, so it only takes a few minutes to learn how to operate the LCT-01. The LCT-01 provides the user with the essential data needed about the condition of the tested load cell, such as physical condition (distortions possibly caused by overloading or shock loads or metal fatigue) and the electrical conditions such as bridge resistance and possible ground faults.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 LCT-01    Consult sales   Load cell tester RoHS compliant
All dollar amounts on this site are shown in US currency.


   
Keywords:Digital Load Cell Tester, Fast, Reliable Testing of Load Cells, Load cell simulator, pcb terminal block ultrasonic flow switch ultrasonic liquid level sensor