Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

LVDT
Economical AC Displacement Transducers

LD200   
RoHS
 
LD200:LVDT  Economical AC Displacement Transducers
Click for larger image.
   
Low Cost - High Linearity
Rugged Construction for Machine Tools and Vehicles
Large Core Clearance for Easy Installation
Compatible with Standard AC LVDT Instruments
Cores Are Reversible and Interchangeable

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The LD200 Series ac powered LVDT transducers provide an economically priced range of displacement sensors that feature rugged construction and high performance. The series covers a broad range of measurements from 1.25 to 10 mm (0.05 to 0.40 inches). Use these transducers where high resolution and repeatability are important. The coils are wound on a rugged bobbin housed in a stainless steel case. Its epoxy bonded construction makes the device suitable for operation in applications with wet or oily environments or where high levels of mechanical stress (vibration, shock, etc.) are encountered. The armature assembly provides friction-free movement within the sensor due to the large radial clearance of the bore. These transducers offer excellent linearity, low levels of residual voltage and good temperature coefficients, making them ideal for most industrial or general purpose displacement measurement applications.

SPECIFICATIONS

ELECTRICAL

Excitation: 1 to 10 Vrms
Excitation Frequency: 1 to 10 kHz
Energizing Current: <40 mA
Frequency Response: 10% of excitation frequency
Zero Offset: 0.5% FS
Operating Temperature: -55 to 150°C (-67 to 302°F)
Compensated Temperature: -55 to 150°C (-67 to 302°F)
Thermal Effects: Zero: 0.025%/°C Sensitivity: 0.020%/°F
Electrical Termination: 0.3 m (12") leads

MECHANICAL
Core Mass:

LD200-1.25: 3.7 g (0.13 oz)
LD200-2.5: 6.2 g (0.22 oz)
LD200-5: 9.1 g (0.32 oz)
LD200-7.5: 11.3 g (0.40 oz)
LD200-10: 14.2 g (0.50 oz)
Core Thread: 6-40 UNF
Core Material: NiFe - Radio Metal 50
Radial Core Clearance: 1.6 mm (0.062")
Case Material: 400 Series Stainless Steel
Case Weight:
LD200-1.25: 33 g (1.16 oz)
LD200-2.5: 43 g (1.52 oz)
LD200-5: 48 g (1.73 oz)
LD200-7.5: 71 g (2.50 oz)
LD200-10: 74 g (2.61 oz)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    LD200-1.25    Consult sales   Economical LVDT with +/- 1.25 mm stroke RoHS compliant
    LD200-2.5    Consult sales   Economical LVDT with +/- 2.5 mm stroke RoHS compliant
    LD200-5    Consult sales   Economical LVDT with +/- 5 mm stroke RoHS compliant
    LD200-7.5    Consult sales   Economical LVDT with +/- 7.5 mm stroke RoHS compliant
Click to expand/minimize a list of what others bought with the LD200-10  LD200-10    Consult sales   Economical LVDT with +/- 10 mm stroke RoHS compliant
    LDX-2 In Stock   $405.00    Loop powered LVDT signal conditioner RoHS compliant
    LDX-3A In Stock   $515.00    AC powered LVDT signal conditioner RoHS compliant
    LDX-4 In Stock   $510.00    DC powered LVDT signal conditioner RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) LDX-3A ac powered LVDT signal conditioner, $515.00

 Related Links - Related Products
 Related Products
DPL53 DPL53:
High Performance Indicator for use with AC Output LVDT
LDX-D LDX-D:
DIN Rail Mount Signal Conditioners for AC LVDT Transducers
LDX-2 LDX-2:
LVDT Signal Conditioner, Loop Powered for AC LVDT's
LDX-3 LDX-3:
LVDT Signal Conditioners, AC Powered
LDX-4 LDX-4:
LVDT Signal Conditioner, DC Powered
   
Keywords:Economical LVDT Displacement Transducers-LD200 Series, AC Powered, gas flow meters liquid level measurement mechanical design books ultrasonic flow measurement