Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Accuracy AC Long Stroke Displacement Transducers

LD300 Series   
CE RoHS
 
LVDT High Accuracy AC Long Stroke Displacement Transducers
LD300 Series:High Accuracy AC Long Stroke Displacement Transducers
Click for larger image.
   
Rugged Stainless Steel Case
LVDT—Infinite Resolution
0.25% Linearity
Spring-Loaded Armature
Works with Standard ac LVDT Signal Conditioning Modules

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The LD300 Series provides our longest stroke length, up to ±300 mm (12 inches), based on the established linear variable differential transformer principle. LVDT’s, which are ac powered, ultimately produce the best accuracy using remote electronics. Special winding techniques are used to ensure the best possible linearity. The components are then packaged in a rugged housing and the transformer core is provided with an extension rod and very low friction nylon bearings that act as guides. The transducer is provided with a spring return armature, and is easily adapted to most industrial measurement situations. Due to their inherent long life, infinite resolution, versatility, and excellent repeatability, these units are highly suitable for many varied and demanding industrial applications.

SPECIFICATIONS
Linearity: 0.25% FS
Excitation: 1 to 10 V rms
Excitation Frequency: 1 kHz to 10 kHz
Frequency Response: 2 ms
Zero Offset: 0.5% FS
Thermal Effect: zero: 0.005%/°C, sensitivity: 0.008%/°C
Compensated Temperature Range: -40 to 100°C (-40 to 212°F)
Operable Temperature Range: -40 to 100°C (-40 to 212°F)
Electrical Connection: 2.7 m (9') shielded cable
Calibration: Calibrated at 5 V, 5 kHz with 100 KOhm load at 20°C (68°F)
MECHANICAL
Threaded Core:
LD300-15 (M3)
LD300-25, -50 (M4)
LD300-100, -150, -250, -300 (M5)
Core Material: Ni/Fe Radio Metal 50
Case Material: 400 series stainless steel
CONNECTIONS
Electrical Connections:
Red and Blue: Excitation (ac)
White: Signal
Green: Signal Ground
Red and White: In phase for inward displacement


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
    LD300-15    Consult sales   Long stroke AC LVDT with +/- 15 mm linear stroke RoHS compliant
    LD300-25    Consult sales   Long stroke AC LVDT with +/- 25 mm linear stroke RoHS compliant
Click to expand/minimize a list of what others bought with the LD300-50  LD300-50    Consult sales   Long stroke AC LVDT with +/- 50 mm linear stroke RoHS compliant
    LD300-100    Consult sales   Long stroke AC LVDT with +/- 100 mm linear stroke RoHS compliant
    LD300-150    Consult sales   Long stroke AC LVDT with +/- 150 mm linear stroke RoHS compliant
    LD300-250    Consult sales   Long stroke AC LVDT with +/- 250 mm linear stroke RoHS compliant
    LD300-300 In Stock   $1,125.00    Long stroke AC LVDT with +/- 300 mm linear stroke RoHS compliant
    LDX-2 In Stock   $405.00    Loop powered AC LVDT signal conditioner RoHS compliant
    LDX-3A In Stock   $515.00    AC powered AC LVDT signal conditioner RoHS compliant
    LDX-4 In Stock   $510.00    DC powered AC LVDT signal conditioner RoHS compliant
    DPL53    Consult sales   Digital panel meter for AC LVDT's RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) LDX-3A AC powered AC LVDT signal conditioner, $515.00

 Related Links - Related Products
 Related Products
DPL53 DPL53:
High Performance Indicator for use with AC Output LVDT
LDX-2 LDX-2:
LVDT Signal Conditioner, Loop Powered for AC LVDT's
LDX-3 LDX-3:
LVDT Signal Conditioners, AC Powered
LDX-4 LDX-4:
LVDT Signal Conditioner, DC Powered
LDX-D LDX-D:
DIN Rail Mount Signal Conditioners for AC LVDT Transducers
   
Keywords:High Accuracy AC Long Stroke Displacement Transducers LD300 Series, air ultrasonic transducer liquid level measurement ultrasonic level measurement ultrasonic oil